Publish your products
ELUHH2115TPD Lustertone Iconix® 16 Gauge Stainless Steel, 23-1/2" x 18-1/4" x 9" Single Bowl Undermount Sink with Perfect Drain®
ELUHH2115TPD Lustertone Iconix® 16 Gauge Stainless Steel, 23-1/2" x 18-1/4" x 9" Single Bowl Undermount Sink with Perfect Drain®
ELUHH2115TPD Lustertone Iconix® 16 Gauge Stainless Steel, 23-1/2" x 18-1/4" x 9" Single Bowl Undermount Sink with Perfect Drain®
ELUHH2115TPD Lustertone Iconix® 16 Gauge Stainless Steel, 23-1/2" x 18-1/4" x 9" Single Bowl Undermount Sink with Perfect Drain®
ELUHH2115TPD Lustertone Iconix® 16 Gauge Stainless Steel, 23-1/2" x 18-1/4" x 9" Single Bowl Undermount Sink with Perfect Drain®
ELUHH2115TPD Lustertone Iconix® 16 Gauge Stainless Steel, 23-1/2" x 18-1/4" x 9" Single Bowl Undermount Sink with Perfect Drain®
ELUHH2115TPD Lustertone Iconix® 16 Gauge Stainless Steel, 23-1/2" x 18-1/4" x 9" Single Bowl Undermount Sink with Perfect Drain®
ELUHH2115TPD Lustertone Iconix® 16 Gauge Stainless Steel, 23-1/2" x 18-1/4" x 9" Single Bowl Undermount Sink with Perfect Drain®
ELUHH2115TPD Lustertone Iconix® 16 Gauge Stainless Steel, 23-1/2" x 18-1/4" x 9" Single Bowl Undermount Sink with Perfect Drain®
    Elkay

    ELUHH2115TPD Lustertone Iconix® 16 Gauge Stainless Steel, 23-1/2" x 18-1/4" x 9" Single Bowl Undermount Sink with Perfect Drain®

    Lustertone Iconix® 16 Gauge Stainless Steel, 23-1/2" x 18-1/4" x 9" Single Bowl Undermount Sink with Perfect Drain®. Sink is manufactured from 16 gauge 304 Stainless Steel with a Luminous Satin finish, Rear Center drain placement, and Sides and Bottom pads.

    Compliance:

    • Massachusetts MA approved
    • ASME A112.19.3; ASME A112.18.2
    • CSA B45.4; CSA B125.2
    • cUPC listed
    • IPC listed
    • NPCC listed
    • Accessory: ASME A112.18.2/CSA B125.2

    Features: 

    • LEEK MODERN DESIGN: The clean lines of this modern sink add a touch of sophistication to the kitchen
    • 16-GAUGE STAINLESS STEEL: Premium 16-gauge thickness and Type 304 stainless steel for immense durability, performance and beauty
    • TIGHT CORNERS: Corners give the sink a modern look, making the sink easy to clean
    • Perfect Drain®: Edgeless drain eliminates the gap around the drain for a cleaner, more hygienic sink; food and gunk go right down the drain
    • FORGIVING FINISH: Finish is scratch resistant, standing up to everyday use. Deep scratches are repairable. Grain radiates light for a luminous look
    • UNDERMOUNT INSTALLATION: Sink is installed beneath the countertop creating a seamless appearance between the sink and the countertop
    • SINGLE BOWL: Bowl gives you uninterrupted space for washing and stacking dishes or other household tasks
    • QUIET: Sound-deadening pad(s) minimizes sound and vibration for a quieter time at the sink
    • OFFSET DRAIN: Drain placement provides more usable space on the bottom of the sink and in the cabinet below
    • INCLUDES: One LKPD1 Perfect Drain® and strainer
    Specification
    • Keywords:rear drain, offset drain, off set drain, tight radius, ELUHH2118TPD
    Technical specification
    • Unique ref.ELUHH2115TPD
    • Product familySINK
    • Product groupLustertone Iconix
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)10.56
    • Width (inches)18.25
    • Depth (inches)23.5
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)23
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit