Publish your products
LK4420BF1UDBEVG_BLU_BLK_GRY Outdoor ezH2O®  Upper Bottle Filling Station Bi-Level Pedestal with Pet Station Non-Filtered Non-Refrigerated
LK4420BF1UDBEVG_BLU_BLK_GRY Outdoor ezH2O®  Upper Bottle Filling Station Bi-Level Pedestal with Pet Station Non-Filtered Non-Refrigerated
LK4420BF1UDBEVG_BLU_BLK_GRY Outdoor ezH2O®  Upper Bottle Filling Station Bi-Level Pedestal with Pet Station Non-Filtered Non-Refrigerated
LK4420BF1UDBEVG_BLU_BLK_GRY Outdoor ezH2O®  Upper Bottle Filling Station Bi-Level Pedestal with Pet Station Non-Filtered Non-Refrigerated
    Elkay

    LK4420BF1UDBEVG_BLU_BLK_GRY Outdoor ezH2O® Upper Bottle Filling Station Bi-Level Pedestal with Pet Station Non-Filtered Non-Refrigerated

    Outdoor ezH2O® Upper Bottle Filling Station Bi-Level Pedestal with Pet Station Non-Filtered Non-Refrigerated. Features shall include
    Heavy Duty Vandal Resistant, Laminar Flow, Pet Fountain, 300 Series Stainless. Furnished with Vandal Resistant bubbler. Mechanical Button activation. Product shall be Floor Mount/Freestanding, for Outdoor applications, serving 2 station(s).

    Compliance:

    • ADA & ICC A117.1
    • ASME A112.19.3/CSA B45.4
    • GreenSpec®
    • NSF/ANSI 61 (Q≤1) & 372 (lead free)

    Features:

    • Corrosion-resistant base material provides the ultimate protection from the elements
    • Heavy-gauge construction with tamper-resistant screws that resist stains and corrosion
    • Vandal-resistant bubblers feature chrome-plated integral hood guard to prevent contamination from other users, airborne deposits and tampering
    • Laminar flow provides clean fill with minimal splash
    • Pet fountain features slow drainage for easy drinking
    • Freeze-resistant options available
    • Available in 4 stunning finishes
    • Ideal for outdoor use
    Specification
    • keywords: lead reduction, reduces lead, lead removal, reduce lead, take out lead, lead free, no lead, low lead, leadfree, lead-free, NSF372, NSF 372, NSF, Lead

    Technical specification
    • Unique ref.LK4420BF1UDBEVG_BLU_BLK_GRY
    • Product familyBOTTLE FILLING STATION
    • Product groupOutdoor tubular
    • TypeObject (single object)
    • Date of publishing2026-01-02
    • Edition number1
    • Height (inches)64
    • Width (inches)31
    • Depth (inches)26
    Related
    • Designed inUnited States
    • Weight Net (Lbs)152
    Classification
    • BIMobject CategorySanitary - Drinking fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit