Set your location and language to prioritise localised information. Continue
Elkay Outdoor Bi-Level Pedestal Fountain with Pet Station Non-Filtered Non-Refrigerated Evergreen
Elkay

Elkay Outdoor Bi-Level Pedestal Fountain with Pet Station Non-Filtered Non-Refrigerated Evergreen

Elkay Outdoor Bi-Level Pedestal Fountain with Pet Station Non-Filtered Non-Refrigerated Evergreen
Specification
  • Corrosion-resistant base material provides the ultimate protection from the elements.

    Heavy-gauge construction with tamper-resistant screws that resist stains and corrosion.

    Vandal-resistant bubblers feature chrome-plated integral hood guard to prevent contamination from other users, airborne deposits and tampering.

    Pet fountain features slow drainage for easy drinking.

    Freeze-resistant options available.

    Available in 12 stunning finishes.

    Ideal for outdoor use.
Technical specification
  • Unique ref.LK4420DBEVG
  • Product familyFOUNTAIN
  • Product groupOutdoor tubular
  • TypeObject (single object)
  • Date of publishing2022-08-19
  • Edition number1
  • Height (inches)40.31
  • Width (inches)26
Classification
  • BIMobject CategorySanitary - Drinking fountains

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States