Publish your products
LKAD35 Elkay 3-1/2" Drain Fitting" Stainless Steel Body Strainer Basket and Offset Tailpiece
Elkay

LKAD35 Elkay 3-1/2" Drain Fitting" Stainless Steel Body Strainer Basket and Offset Tailpiece

3-1/2" Drain Fitting" Stainless Steel Body Strainer Basket and Offset Tailpiece. Overall dimensions are 15-13/16" x 4-5/8" x 9-1/16". Made of Stainless Steel Body, Brass Tailpiece.

Compliance:

  • ASME A112.18.2/CSA B125.2

Features:

  • LKADOS chrome-plated brass offset tailpiece
  • BASKET STRAINER AND STOPPER: Strainer catches food and waste from going down the drain. Use stopper to fill sink with water for washing and soaking
Technical specification
  • Unique ref.LKAD35
  • Product familyACCESSORY
  • Product groupDrains
  • TypeObject (single object)
  • Date of publishing2022-08-19
  • Edition number1
  • Height (inches)9.06
  • Width (inches)4.62
  • Depth (inches)15.81
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Weight Net (Lbs)1.5
Classification
  • BIMobject CategorySanitary - Other Sanitary

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit