Publish your products
LR33224 Elkay Lustertone® Classic Stainless Steel 33" x 22" x 8-1/8" 4-Hole Equal Double Bowl Drop-in Sink
LR33224 Elkay Lustertone® Classic Stainless Steel 33" x 22" x 8-1/8" 4-Hole Equal Double Bowl Drop-in Sink
LR33224 Elkay Lustertone® Classic Stainless Steel 33" x 22" x 8-1/8" 4-Hole Equal Double Bowl Drop-in Sink
    Elkay
    Archived

    LR33224 Elkay Lustertone® Classic Stainless Steel 33" x 22" x 8-1/8" 4-Hole Equal Double Bowl Drop-in Sink

    Elkay Lustertone Classic Stainless Steel 33" x 22" x 8-1/8", 4-Hole Equal Double Bowl Drop-in Sink
    Specification
    • REPAIRABLE FINISH: Finish is scratch resistant to heavy-duty use. Deep scratches are repairable. Lustrous grain reflects light evenly for high shine.

      DROP-IN INSTALLATION: Sink is designed for drop-in installation to make the sink a focal point of your room.

      DOUBLE BOWLS OF EQUAL SIZE: Conveniently use bowls independently for washing, soaking, rinsing, drying and other household tasks.

      18-GAUGE STAINLESS STEEL: Highest quality 18-gauge thickness and Type 304 stainless steel for lasting durability, performance and lustrous beauty.

      QUIET: Sound-deadening pad(s) minimizes sound and vibration for a quieter time at the sink.

      U-CHANNEL INSTALLATION: Mounting clips placed inside the channel before installation mean less time under the sink for an easier install.

      LARGE CAPACITY: Straight sidewalls give the sink a flat bottom and offer more usable space for stacking, soaking and washing dishes; easy to clean.

      MADE IN THE USA: This Elkay product is proudly made in the USA.

      DRAIN OPENING: Sink drain opening measures 3-1/2".
    Technical specification
    • Unique ref.LR33224
    • Product familySINK
    • Product groupLustertone Classic
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)8.12
    • Width (inches)22
    Related
    • Material mainStainless steel
    • Manufactured inUnited States
    • Weight Net (Lbs)23
    Classification
    • BIMobject CategoryKitchen - Sinks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit