Publish your products
LRAD1720552 Elkay Lustertone® Classic Stainless Steel 17" x 20" x 5-1/2" 2-Hole Single Bowl Drop-in ADA Sink
LRAD1720552 Elkay Lustertone® Classic Stainless Steel 17" x 20" x 5-1/2" 2-Hole Single Bowl Drop-in ADA Sink
LRAD1720552 Elkay Lustertone® Classic Stainless Steel 17" x 20" x 5-1/2" 2-Hole Single Bowl Drop-in ADA Sink
    Elkay
    Archived

    LRAD1720552 Elkay Lustertone® Classic Stainless Steel 17" x 20" x 5-1/2" 2-Hole Single Bowl Drop-in ADA Sink

    Lustertone® Classic Stainless Steel 17" x 20" x 5-1/2" Single Bowl Drop-in ADA Sink. Sink is manufactured from 18 gauge 304 Stainless Steel with a Lustrous Satin finish, Rear Center drain placement, and Bottom only pads.
    Technical specification
    • Unique ref.LRAD1720552
    • Product familySINK
    • Product groupLustertone Classic
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)5.5
    • Width (inches)20
    • Depth (inches)17
    Related
    • Material mainStainless steel
    • Manufactured inUnited States
    • Weight Net (Lbs)10.25
    Classification
    • BIMobject CategoryKitchen - Sinks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit