Publish your products
LVRC8WSPRO-FLP4 Elkay Pro Filtration® Vandal-Resistant Connected Bottle Filling Station&Sgl ADA Cooler Refrig Total PFAS* + Lead Rd SS
LVRC8WSPRO-FLP4 Elkay Pro Filtration® Vandal-Resistant Connected Bottle Filling Station&Sgl ADA Cooler Refrig Total PFAS* + Lead Rd SS
LVRC8WSPRO-FLP4 Elkay Pro Filtration® Vandal-Resistant Connected Bottle Filling Station&Sgl ADA Cooler Refrig Total PFAS* + Lead Rd SS
    Elkay

    LVRC8WSPRO-FLP4 Elkay Pro Filtration® Vandal-Resistant Connected Bottle Filling Station&Sgl ADA Cooler Refrig Total PFAS* + Lead Rd SS

    Elkay Pro Filtration® Vandal-Resistant Connected Bottle Filling Station&Sgl ADA Cooler Refrig Total PFAS*** + Lead Rd SS. Chilling Capacity of 8.0 GPH (gallons per hour) of 50 F drinking water, based on 80 F inlet water and 90 F ambient, per ASHRAE 18 testing. Furnished with Vandal Resistant bubbler. Electronic Bottle Filler Sensor with Mechanical Front Bubbler Button activation. Product shall be Wall Mount (On Wall), for Indoor applications, serving 1 station(s).

    Features

    • High-Performance System: Pairs exclusively with Elkay Pro Filtration filters to deliver safer drinking water
    • Faster Filter Changes: Replace filters easily and more efficiently at the top of the unit
    • Save Time and Resources: Top of unit houses both a stage 1 sediment prefilter and long-lasting contaminant filter for simplified maintenance
    • Total PFAS* Filter Included: Elkay Pro Filtration 4,000-gallon filter is tested and certified to NSF/ANSI 42, 53 and 401 to reduce Total PFAS, lead, microplastics and more (*Total PFAS as defined by NSF/ANSI 53)
    • Automatic Filter Recognition: Elkay Pro Filtration system recognizes new filter and automatically resets filter status lights, shortening installation time
    • Automatic Filter Flushing: System detects newly installed filters and automatically flushes the system to shorten installation time and clean debris and air from the waterway
    • Never Miss a Filter Change: The intuitive blue LCD filter life gauge instills confidence in users who can easily see remaining filter capacity.
    • Elevated Vandal-Resistant Design: Sleek stainless steel architectural design delivers innovative functionality with a modern, minimalist aesthetic
    • Smart Connected Units: Save time and resources with smart monitoring that helps anticipate maintenance needs remotely. Flush units, track filter status and water usage from anywhere.
    • Sustainable Choice: Drink water sustainably; view number of 20-ounce plastic water bottles saved from waste on the unit's display
      Energy and Cost Efficient: Hermetically sealed refrigeration system conserving energy and lowering operating costs
    • Cleaner Basin: Real drain system eliminates standing water
    Specification
    • keywords: Profiltration, Pro-Filtration, Pro Filtration, ezh20, bottle filler, next gen, NSF, NSF372, NSF 372, EZH20

    Technical specification
    • Unique ref.LVRC8WSPRO-FLP4
    • Product familyFILTRATION
    • Product groupezH20 Liv Pro
    • TypeObject (single object)
    • Date of publishing2026-01-23
    • Edition number1
    • Height (inches)46.88
    • Width (inches)19
    • Depth (inches)18.38
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)79
    Classification
    • BIMobject CategorySanitary - Drinking fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit