Publish your products
LZO8WSSK Elkay ezH2O®  Bottle Filling Station with Single ADA Cooler Hands Free Activation Refrigerated Stainless
LZO8WSSK Elkay ezH2O®  Bottle Filling Station with Single ADA Cooler Hands Free Activation Refrigerated Stainless
LZO8WSSK Elkay ezH2O®  Bottle Filling Station with Single ADA Cooler Hands Free Activation Refrigerated Stainless
LZO8WSSK Elkay ezH2O®  Bottle Filling Station with Single ADA Cooler Hands Free Activation Refrigerated Stainless
    Elkay

    LZO8WSSK Elkay ezH2O® Bottle Filling Station with Single ADA Cooler Hands Free Activation Refrigerated Stainless

    Elkay ezH2O Bottle Filling Station with Single ADA Cooler Hands Free Activation Refrigerated Stainless
    Specification
    • Touchless, sensor activation (bottle filler & bubbler) designed for easy hands free use.

      Hermetically sealed refrigeration system provides chilled water to satisfy thirst.

      Fill rate is 1.1 GPM. Laminar flow provides clean fill with minimal splash.

      Visual filter monitor with LED filter status indicator for when filter change is necessary.

      The 3,000-gallon filter is certified to NSF 42 and 53 for lead, Class 1 particulate, chlorine, taste and odor reduction.

      Green Ticker™ informs user of number of 20 oz. plastic water bottles saved from waste.

      Silver ion antimicrobial protection on key plastic components to inhibit the growth of mold and mildew.

      Real drain system eliminates standing water.

      Flexi-Guard bubbler provides a flexible antimicrobial mouth guard to protect against injury and microorganisms.

      Rated for indoor use.
    Technical specification
    • Unique ref.LZO8WSSK
    • Product familyBOTTLE FILLING STATION
    • Product groupEZ Family
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)39.06
    • Width (inches)19
    Related
    • Manufactured inUnited States
    • Weight Net (Lbs)74
    Classification
    • BIMobject CategorySanitary - Drinking fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit