Publish your products
LZS8WSAP_MP-PF Enhanced Filtered Bottle Filling Station & Single ADA Cooler PFOA/PFOS & Lead Reduction Drop Down Wrapper (Midnight Black & Arctic White)
LZS8WSAP_MP-PF Enhanced Filtered Bottle Filling Station & Single ADA Cooler PFOA/PFOS & Lead Reduction Drop Down Wrapper (Midnight Black & Arctic White)
LZS8WSAP_MP-PF Enhanced Filtered Bottle Filling Station & Single ADA Cooler PFOA/PFOS & Lead Reduction Drop Down Wrapper (Midnight Black & Arctic White)
LZS8WSAP_MP-PF Enhanced Filtered Bottle Filling Station & Single ADA Cooler PFOA/PFOS & Lead Reduction Drop Down Wrapper (Midnight Black & Arctic White)
LZS8WSAP_MP-PF Enhanced Filtered Bottle Filling Station & Single ADA Cooler PFOA/PFOS & Lead Reduction Drop Down Wrapper (Midnight Black & Arctic White)
LZS8WSAP_MP-PF Enhanced Filtered Bottle Filling Station & Single ADA Cooler PFOA/PFOS & Lead Reduction Drop Down Wrapper (Midnight Black & Arctic White)
    Elkay

    LZS8WSAP_MP-PF Enhanced Filtered Bottle Filling Station & Single ADA Cooler PFOA/PFOS & Lead Reduction Drop Down Wrapper (Midnight Black & Arctic White)

    Enhanced Filtered Bottle Filling Station & Single ADA Cooler Refrigerated Arctic White PFOA/PFOS Reduction Drop Down Wrapper. Chilling Capacity of 8.0 GPH (gallons per hour) of 50° F drinking water, based on 80° F inlet water and 90° F ambient, per ASHRAE 18 testing.Features shall include Quick Filter Change, Antimicrobial*, Automatic Filter Status Reset, Energy Savings, Filtered, Green Ticker™, Hands Free, Laminar Flow, Real Drain, Visual Filter Monitor. Furnished with Flexi-Guard ® Safety Bubbler. Electronic Bottle Filler Sensor with Electronic Front and Side Bubbler Pushbar activation. Product shall be Wall Mount (On-Wall), for Indoor applications, serving 1 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.

    Compliance:

    • ASME A112.19.3
    • NSFStandard61
    • NSFStandard372
    • CSA B45.4
    • CSA C22.2 No. 120
    • UL listed

    Features:

    • Drop-down wrapper provides easy access to filter from front and side of cooler for convenient and efficient filter change in under a minute.
    • Includes 71300C 2,250-gallon filter tested and certified to NSF/ANSI 42 and 53 to reduce PFOA and PFOS; prevalent PFAS chemicals, and lead, Class 1 particulates, cysts, chlorine taste and odor.
    • Touchless, sensor activation (bottle filler) designed for easy use; easy-to-operate push-bar activation (bubbler).
    • Hermetically sealed refrigeration system provides chilled water.
    • Fill rate is 1.1 GPM. Laminar flow provides clean fill with minimal splash. Real drain system eliminates standing water.
    • Intuitive series of blue LED filter status lights accurately displays filter capacity, providing peace of mind to all users that system is properly filtering contaminants.
    • System automatically recognizes new filter and updates LED lights back to blue.
    • Green Ticker™ informs user of number of 20 oz. plastic water bottles saved from waste.
    • Key plastic components are manufactured with silver ion antimicrobial agent helping to provide clean, stain- and odor-free surfaces.
    • Low-energy LED light encourages use, assists with filling dark bottles and illuminates in dark hallways.
    Specification
    • Keywords: PFOS,PFOA, ezh20, bottle filler, next gen, lead reduction, reduces lead, reduce lead, take out lead, no lead, low lead, leadfree, NSF, NSF372, NSF 372, EZH20

    Technical specification
    • Unique ref.LZS8WSAP_MP-PF
    • Product familyBOTTLE FILLING STATION
    • Product groupEZ Family
    • TypeObject (single object)
    • Date of publishing2025-04-25
    • Edition number1
    • Height (inches)39.45
    • Width (inches)19
    • Depth (inches)18.37
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)74
    Classification
    • BIMobject CategorySanitary - Drinking fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit