Publish your products
LZSTL8WSSK Elkay ezH2O®  Bottle Filling Station & Versatile Bi-Level ADA Cooler Refrigerated Stainless Lead Reduction Quick Filter Change
LZSTL8WSSK Elkay ezH2O®  Bottle Filling Station & Versatile Bi-Level ADA Cooler Refrigerated Stainless Lead Reduction Quick Filter Change
LZSTL8WSSK Elkay ezH2O®  Bottle Filling Station & Versatile Bi-Level ADA Cooler Refrigerated Stainless Lead Reduction Quick Filter Change
LZSTL8WSSK Elkay ezH2O®  Bottle Filling Station & Versatile Bi-Level ADA Cooler Refrigerated Stainless Lead Reduction Quick Filter Change
    Elkay

    LZSTL8WSSK Elkay ezH2O® Bottle Filling Station & Versatile Bi-Level ADA Cooler Refrigerated Stainless Lead Reduction Quick Filter Change

    LZSTL8WSSK ezH2O® Bottle Filling Station & Versatile Bi-Level ADA Cooler Refrigerated Stainless High Capacity Lead Reduction Quick Filter Change. Chilling Capacity of 8.0 GPH (gallons per hour) of 50 F drinking water, based on 80 F inlet water and 90 F ambient, per ASHRAE 18 testing. Features shall include Antimicrobial*, Filtered, Green Ticker™, Hands Free, Laminar Flow, Real Drain, Visual Filter Monitor, Quick Filter Change, Automatic Filter Status Reset. Furnished with Flexi-Guard ® Safety Bubbler. Electronic Bottle Filler Sensor with Electronic Front and Side Bubbler Pushbar activation. Product shall be Wall Mount (On Wall), for Indoor applications, serving 2 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.

    Compliance:

    • ADA & ICC A117.1ASME A112.19.3/CSA B45.4
    • CAN/CSA C22.2 No. 120
    • GreenSpec®
    • NSF/ANSI 42, 53, 61 (Q≤1), 372 (lead free), & 401
    • UL 399

    Features:

    • Touchless, sensor activation (bottle filler) designed for easy use; easy-to-operate push-bar activation (bubbler)
    • Hermetically sealed refrigeration system provides chilled water to satisfy thirst
    • Quick filter change wrapper provides easy access to filter from front and side of cooler for convenient and efficient filter change in under a minute
    • Fill rate is 1.1 GPM
    • Laminar flow provides clean fill with minimal splash. Real drain system eliminates standing water. Visual filter monitor with LED filter status indicator
    • FillSafe recognition automatically recognizes new filter and updates LED light back to green
    • The 3,000-gallon filter is tested and certified to NSF 42 and 53 for lead, Class 1 particulates, chlorine taste and odor reduction
    • Green Ticker™ informs user of number of 20 oz. plastic water bottles saved from waste
    • Key plastic components are manufactured with silver ion antimicrobial agent helping to provide clean, stain- and odor-free surfaces
    • Low-energy LED light encourages use, assists with filling dark bottles and illuminates in dark hallways
    • One-box packaging so the cooler and bottle filler ship together

    Specification
    • Keywords: Bottle Filling Station, ezH2O® Bottle Filling Station, ADA Cooler, Bi-Level ADA Cooler, Lead Reduction, Filter Change, disposable bottles, space-saving cooler, Electronic Bottle Filler Sensor, elkay bi level water fountain, elkay lzstl8wssk, how to reset elkay filter light, elkay bi level drinking fountain with bottle filler, high low water fountain, ada high low water fountain

    Technical specification
    • Unique ref.LZSTL8WSSK
    • Product familyBOTTLE FILLING STATION
    • Product groupEZ Family
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number2
    • Height (inches)39.06
    • Width (inches)19
    Related
    • Material mainStainless steel
    • Manufactured inUnited States
    • Weight Net (Lbs)87
    Classification
    • BIMobject CategorySanitary - Drinking fountains
    • CSI MasterFormat 2014 Code22 47 00
    • CSI MasterFormat 2014 TitleDrinking Fountains and Water Coolers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit