Publish your products
PLUS double socket-outlet full flush screw PW RAL9010
PLUS double socket-outlet full flush screw PW RAL9010
PLUS double socket-outlet full flush screw PW RAL9010
PLUS double socket-outlet full flush screw PW RAL9010
    ELKO

    PLUS double socket-outlet full flush screw PW RAL9010

    4.3 out of 5 stars4.3(12 reviews)

    Double socket outlet low version PLUS flush mounting. The outlet only extends 11mm from the wall, and mounting requires 1½ boxes. The socket has double screw connections per phase. Mounting diam 60mm. Cover plate and frame of halogen free thermoplastic. Comes complete with frame. Fastening claws can be ordered separately. Mounting depth 31mm. Color: polar white.

    Specification
    • E-nr. 1848086

      230V, 50Hz, 16A

    Technical specification
    • Unique ref.EKO03778
    • Product familyPLUS
    • Product groupOutlets
    • TypeObject (single object)
    • Date of publishing2021-06-09
    • Edition number1
    • Height (mm)107
    • Width (mm)86
    • Depth (mm)31
    Related
    • Material mainPlastic
    • Designed inNorway
    • Weight Net (Kg)0.67
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets
    • IFC classificationOutlet
    • ETIM CodeEC000125
    • ETIM NameSocket outlet
    • Uniclass 2015 CodePr_65_72_97_84
    • Uniclass 2015 DescriptionStandard socket outlets
    • OmniClass Number23-35 31 00
    • OmniClass TitleElectrical Power Distribution Devices
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL

    Region availability

    Europe
    Finland
    Norway
    Sweden