We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

2-pole switch RS16 flush PureWhite

Unique ref.: EKO07349
Brand: ELKO
Product family: RS16
Product group: Switches
Width (mm): 84
Height (mm): 84
Depth (mm): 21
Date of publishing: 2020-01-07
Edition number: 1
Type: Object (single object)
Download (11)

2-pole switch RS flush mounting with pinching contacts. Cover plate and frame of halogen free thermoplastic. Comes complete with frame. The cover frame can also be fixed with screws. Mounting diam 60mm. Also intended for combination mounting. Mounting depth 21mm. Supplied without mounting claws.Fastening claws can be ordered separately. Colour: Pure White.

1848706

16A, 250V


Material main: PC/ABS
Material secondary:
Designed in: Norway
Manufactured in: Norway
Weight Net (Kg): 0.1

BIMobject Category: Electrical - Installations
IFC classification: Switching Device
Uniclass 1.4 Code: L74735
Uniclass 1.4 Description: Light switches
Uniclass 2.0 Code: PR-26-27
Uniclass 2.0 Description: Electrical Switches
NBS Reference Code: 26-27-47
NBS Reference Description: Light Switches
CSI MasterFormat 2014 Code: 40 78 19
CSI MasterFormat 2014 Title: Switches and Push Buttons
OmniClass Number: 23-35 37 00
OmniClass Title: Electrical Switches
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
This product is available in:
Europe
  • Denmark
  • Estonia
  • Finland
  • Norway
  • Poland
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved