Publish your products
Dimmer 315GLE PLUS flush BLK RAL9005
Dimmer 315GLE PLUS flush BLK RAL9005
Dimmer 315GLE PLUS flush BLK RAL9005
    ELKO

    Dimmer 315GLE PLUS flush BLK RAL9005

    Dimmer 315GLE PLUS flush mounting. The minimum level of the dimmer can be turned up so that the lights give visible light. Transistor dimmer with trailing edge control. Soft Start. Controls incandescent light, 230V halogen lamps and most types of electronic transformers for low-voltage halogen lighting. Cover plate and frame of halogen free thermoplastic. Comes complete with frame. Colour Black

    Specification
    • 1363115

      Ohmsk last: 20-315W 

      230V halogen: 20-300W.

      Elektronisk trafo: 20-315VA.
      IP-klass: 20.
      230V

    Technical specification
    • Unique ref.EKO03766
    • Product familyPLUS
    • Product groupDimmers
    • TypeObject (single object)
    • Date of publishing2019-11-01
    • Edition number1
    • Height (mm)86
    • Width (mm)86
    • Depth (mm)25
    Related
    • Material mainPC/ABS
    • Designed inNorway
    • Manufactured inLatvia
    • Weight Net (Kg)0.11
    Classification
    • BIMobject CategoryElectrical - Electrical Installations
    • IFC classificationElectrical Element
    • ETIM CodeEC000025
    • ETIM NameDimmer
    • Uniclass 2015 CodePr_65_72_97_22
    • Uniclass 2015 DescriptionDimmer switches and controls
    • CSI MasterFormat 2014 Code26 09 36
    • CSI MasterFormat 2014 TitleModular Dimming Controls
    • OmniClass Number23-35 37 17 13
    • OmniClass TitleDimmers
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL

    Region availability

    Europe
    Finland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit