Publish your products
PLUS single socket-outlet with USB A+C PW RAL9010
PLUS single socket-outlet with USB A+C PW RAL9010
PLUS single socket-outlet with USB A+C PW RAL9010
PLUS single socket-outlet with USB A+C PW RAL9010
    ELKO

    PLUS single socket-outlet with USB A+C PW RAL9010

    Charging socket combined with USB of both type A and type C and 1st Schuko socket. Product fits in earthed systems. Charging current maximum 3.0A USB-C, 2.4A when USB-A port used. Automatic overload, thermal & charge protection. Mounting depth 33mm. Color Polar white.

    Specification
    • E-nr. 5200480                                             
      Spänning: 250V, 50Hz.

      Levereras utan kombinationsram.

      Montagedjup: 33 mm.

    Technical specification
    • Unique ref.EKO07450
    • Product familyPLUS
    • Product groupUSB Outlets
    • TypeObject (single object)
    • Date of publishing2021-06-09
    • Edition number1
    • Height (mm)86
    • Width (mm)86
    • Depth (mm)33
    Related
    • Material mainPlastic
    • Designed inNorway
    • Weight Net (Kg)0.11
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets
    • IFC classificationOutlet
    • ETIM CodeEC000125
    • ETIM NameSocket outlet
    • Uniclass 2015 CodePr_65_72_97_84
    • Uniclass 2015 DescriptionStandard socket outlets
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL

    Region availability

    Europe
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit