Publish your products
Single socket-outlet screwless Ocean Plastic Plus Black RAL9005
Single socket-outlet screwless Ocean Plastic Plus Black RAL9005
Single socket-outlet screwless Ocean Plastic Plus Black RAL9005
Single socket-outlet screwless Ocean Plastic Plus Black RAL9005
Single socket-outlet screwless Ocean Plastic Plus Black RAL9005
Single socket-outlet screwless Ocean Plastic Plus Black RAL9005
    ELKO

    Single socket-outlet screwless Ocean Plastic Plus Black RAL9005

    Single socket outlet PLUS flush mounting. The socket has double screwless connections per phase. Mounting diam 60mm. Cover plate and frame of halogenfree thermoplastic. Comes complete with frame. Fastening claws can be ordered separately. Mounting depth 31mm. Colour: Black RAL9005.

    ELKO is one of the leading manufacturers of installation equipment in the Nordic market. The company started in 1945, which means that we have over 75 years of experience in Nordic installation equipment.

    As the first supplier in the industry, ELKO launches electrical equipment from recycled sea plastic. Initially, it is products in the Plus black series that are manufactured in more environmentally friendly polyamide.

    ELKO promotes production that reduces climate impact - at all levels. Caring for natural values is part of us. Now we are taking a big step forward and launching Ocean Plastic, a series of electrical items produced from recycled sea plastic from abandoned fishing nets.

    Specification
    • 1849578

      250V, 50Hz, 16A

    Technical specification
    • Unique ref.EKO30016
    • Product familyOcean Plastic Plus
    • Product groupOutlets
    • TypeObject (single object)
    • Date of publishing2022-10-17
    • Edition number1
    • Height (mm)86
    • Width (mm)86
    • Depth (mm)31
    Related
    • Material mainPC/ABS
    • Designed inNorway
    • Manufactured inGermany
    • Weight Net (Kg)0.09
    Classification
    • BIMobject CategoryElectrical - Electrical Installations
    • IFC classificationOutlet
    • ETIM CodeEC000125
    • ETIM NameSocket outlet
    • Uniclass 2015 CodePr_65_72_97_84
    • Uniclass 2015 DescriptionStandard socket outlets
    • OmniClass Number23-35 31 00
    • OmniClass TitleElectrical Power Distribution Devices
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL

    Region availability

    Europe
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit