Unique ref.: | 108 |
---|---|
Brand: | Caleffi |
Product family: | HVAC |
Product group: | Components for central heating systems |
Date of publishing: | 2019-02-20 |
Edition number: | 1 |
Type: | Object (single object) |
The antifreeze safety device prevents formation of ice in the circuit of a heat pump system avoiding possible damage to the machines and to the pipeworks.
keycode:108601_end
Description:
Anti-freeze valve. Brass body.
Max. working pressure: 10 bar.
Working temperature range: 0-65°C.
Working temperature range: -30-60°C.
Opening temperature: 3°C.
Closing temperature: 4°C.
Product url: | https://www.caleffi.com/international/en-int/catalogue/anti-freeze-valve-b... |
---|---|
Installation instructions: | https://www.caleffi.com/sites/default/files/file/88173.02.pdf |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/caleffi/product/108
Material main: | Brass |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | HVAC - Other HVAC |
---|---|
IFC classification: | Valve |
Code: | JT40 |
Description: | Heat pump systems |
OmniClass Number: | 23-33 17 00 |
OmniClass Title: | Heat Pumps |
CSI UniFormat II Code: | D3020 |
CSI UniFormat II Title: | Heat Generating Systems |