Unique ref.: | 130-Flanged |
---|---|
Brand: | Caleffi |
Product family: | HVAC |
Product group: | Components for central heating systems |
Date of publishing: | 2016-02-01 |
Edition number: | 1 |
Type: | Object (single object) |
Balancing valves are hydraulic devices used for accurately regulating the flow rate of the thermal medium supplying the terminal emitters of a system. Correct balancing of the hydraulic circuits is essential to guarantee system operation according to design specifications, high thermal comfort and low energy consumption. On 130 series threaded valves, the flow rate is measured with a Venturi device, housed inside the valve body. This devices guarantees balancing accuracy and is extremely practical to use during setting.
keycode:130062_end
Balancing valve, flanged version. Size DN 65 (from DN 65 to DN 300). Quick-fit pressure test port connections on valve
body 1/4” F (ISO 228-1). Body and cover made of grey cast iron. Brass control stem, PPS obturator. EPDM hydraulic seals.
PA knob for size DN 65 (DN 80, 100, 200, 250 and 300), stamped steel for size DN 125 (and DN 150). Medium water and
glycol solutions; maximum percentage of glycol 50%. Maximum working pressure 16 bar. Working temperature range
-10–140°C (-10–120°C for DN 200, 250 and 300). Accuracy ±10%. Knob with micrometric indicator. Number of adjustment
turns 7 for size DN 65, DN 80 and 100; 12 DN 125; 15 DN 150; 11 from DN 200 to DN 300). Saving of the adjustment position.
Complete with quick-fit pressure test ports made of brass with EPDM seal elements.
Product url: | http://www.caleffi.com/international/en-int/catalogue/balancing-valve-hydr... |
---|---|
Installation instructions: | https://www.caleffi.com/sites/default/files/file/18196.01.pdf |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.caleffi.com/sites/default/files/file/01251_en.pdf |
Instruction video: | https://www.youtube.com/watch?list=PL4F5C28362B464D57&v=Huw7_RZlX04 |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/caleffi/product/130-flanged
Material main: | Cast iron |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | HVAC - Other HVAC |
---|---|
IFC classification: | Valve |
UNSPSC name: | Valves |
UNSPSC code: | 401416 |
Code: | L7136 |
Description: | Valves |
Code: | PR-94-94 |
Description: | Valves |
Uniclass 2015 Code: | Ss_60 |
Uniclass 2015 Description: | Heating, cooling and refrigeration systems |
Code: | 94-94 |
Description: | Valves |
CSI MasterFormat 2014 Code: | 23 00 00 |
CSI MasterFormat 2014 Title: | Heating, Ventilating, and Air Conditioning (HVAC) |
OmniClass Number: | 23-27 31 00 |
OmniClass Title: | Valves |
CSI UniFormat II Code: | D30 |
CSI UniFormat II Title: | HVAC |
Additional links and information from the same product in Architonic
Name | Value |
---|---|
Designer | Caleffi S.p.A. |
Name | Value |
---|---|
Application | HVAC |
Assembly Code | D30 |
Description | Balancing valves are hydraulic devices used for accurately regulating the flow rate of the thermal medium supplying the terminal emitters of a system. Correct balancing of the hydraulic circuits is essential to guarantee system operation according to design specifications, high thermal comfort and low energy consumption. On 130 series threaded valves, the flow rate is measured with a Venturi device, housed inside the valve body. This devices guarantees balancing accuracy and is extremely practical to use during setting. |
Length | 290 mm — 850 mm |
Material | Cast iron |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Description | Balancing valves are hydraulic devices used for accurately regulating the flow rate of the thermal medium supplying the terminal emitters of a system. Correct balancing of the hydraulic circuits is essential to guarantee system operation according to design specifications, high thermal comfort and low energy consumption. On 130 series threaded valves, the flow rate is measured with a Venturi device, housed inside the valve body. This devices guarantees balancing accuracy and is extremely practical to use during setting. |
Length | 290 mm — 850 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Description | Balancing valves are hydraulic devices used for accurately regulating the flow rate of the thermal medium supplying the terminal emitters of a system. Correct balancing of the hydraulic circuits is essential to guarantee system operation according to design specifications, high thermal comfort and low energy consumption. On 130 series threaded valves, the flow rate is measured with a Venturi device, housed inside the valve body. This devices guarantees balancing accuracy and is extremely practical to use during setting. |
Material | Cast iron |