Unique ref.: | 132 |
---|---|
Brand: | Caleffi |
Product family: | HVAC |
Product group: | Components for central heating systems |
Date of publishing: | 2016-02-01 |
Edition number: | 1 |
Type: | Object (single object) |
The balancing valve is an hydraulic device that accurately regulates the flow rate of heating medium supplied to system terminals. A correct balancing of hydraulic systems is essential to guarantee the system operation according to its design specifications, high thermal confort and low energy consumption. This particular series of valves is equipped with a flow meter for a direct reading of the regulated flow rate. The flow meter, housed in a by-pass circuit on the valve body and that can be shut off during normal functioning, allows a fast and easy balancing of circuits without the need for differential pressure gauges or diagrams. The balancing valve is equipped with a hot pre-formed shell insulation to ensure a perfect thermal performance in case of use both with hot and chilled water.
keycode:132402_end
Product url: | https://www.caleffi.com/international/en-int/products/search?query=132 |
---|---|
Installation instructions: | https://www.caleffi.com/sites/default/files/file/18070.pdf |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.caleffi.com/sites/default/files/file/01149_08en.pdf |
Instruction video: | https://www.youtube.com/watch?time_continue=5&v=Huw7_RZlX04 |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/caleffi/product/132
Material main: | Brass |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | HVAC - Other HVAC |
---|---|
IFC classification: | Valve |
UNSPSC name: | Valves |
UNSPSC code: | 401416 |
Code: | L7136 |
Description: | Valves |
Code: | PR-94-94 |
Description: | Valves |
Uniclass 2015 Code: | Ss_60 |
Uniclass 2015 Description: | Heating, cooling and refrigeration systems |
Code: | 94-94 |
Description: | Valves |
CSI MasterFormat 2014 Code: | 23 00 00 |
CSI MasterFormat 2014 Title: | Heating, Ventilating, and Air Conditioning (HVAC) |
OmniClass Number: | 23-27 31 00 |
OmniClass Title: | Valves |
CSI UniFormat II Code: | D30 |
CSI UniFormat II Title: | HVAC |
Name | Value |
---|---|
Application | HVAC |
Assembly Code | D30 |
Description | The balancing valve is an hydraulic device that accurately regulates the flow rate of heating medium supplied to system terminals. A correct balancing of hydraulic systems is essential to guarantee the system operation according to its design specifications, high thermal confort and low energy consumption. This particular series of valves is equipped with a flow meter for a direct reading of the regulated flow rate. The flow meter, housed in a by-pass circuit on the valve body and that can be shut off during normal functioning, allows a fast and easy balancing of circuits without the need for differential pressure gauges or diagrams. The balancing valve is equipped with a hot pre-formed shell insulation to ensure a perfect thermal performance in case of use both with hot and chilled water. |
Material | Brass |
Unit Weight | 0.8 kg — 24.4 kg |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Description | The balancing valve is an hydraulic device that accurately regulates the flow rate of heating medium supplied to system terminals. A correct balancing of hydraulic systems is essential to guarantee the system operation according to its design specifications, high thermal confort and low energy consumption. This particular series of valves is equipped with a flow meter for a direct reading of the regulated flow rate. The flow meter, housed in a by-pass circuit on the valve body and that can be shut off during normal functioning, allows a fast and easy balancing of circuits without the need for differential pressure gauges or diagrams. The balancing valve is equipped with a hot pre-formed shell insulation to ensure a perfect thermal performance in case of use both with hot and chilled water. |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Description | The balancing valve is an hydraulic device that accurately regulates the flow rate of heating medium supplied to system terminals. A correct balancing of hydraulic systems is essential to guarantee the system operation according to its design specifications, high thermal confort and low energy consumption. This particular series of valves is equipped with a flow meter for a direct reading of the regulated flow rate. The flow meter, housed in a by-pass circuit on the valve body and that can be shut off during normal functioning, allows a fast and easy balancing of circuits without the need for differential pressure gauges or diagrams. The balancing valve is equipped with a hot pre-formed shell insulation to ensure a perfect thermal performance in case of use both with hot and chilled water. |
Material | Brass |