Unique ref.: | 533H |
---|---|
Brand: | Caleffi |
Product family: | PLUMBING |
Product group: | VALVES |
Date of publishing: | 2018-06-28 |
Edition number: | 1 |
Type: | Object (single object) |
Pressure reducing valves are installed in residential plumbing systems to reduce and stabilise inlet pressure from the water mains supply
which is generally too high and variable for domestic systems to function properly.
The 533...H series of micro pressure reducing valves has been specially created for applications where it is necessary to reduce and precisely stabilise the pressure arriving from the mains in the presence of low flow rate values.
The 533...H series is typically installed for service in appliances that also have important dimensions and intermittent operation.
The performance of this series of micro pressure reducing valves complies with the requirements of standard EN 1567, for use with cold water and hot water up to 80°C.
The typical applications of these micro pressure reducing valves are appliances for dispensing water, beverages and coffee machines.
keycode:533430H_end
Product url: | http://www.caleffi.com/international/en-int/products/search?query=5330 |
---|---|
Installation instructions: | https://www.caleffi.com/sites/default/files/file/h0002798.01.pdf |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.caleffi.com/sites/default/files/file/01332_en.pdf |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/caleffi/product/533h
Material main: | Brass |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Plumbing - Valves |
---|---|
IFC classification: | Valve |
UNSPSC name: | Valves |
UNSPSC code: | 401416 |
Code: | L7136 |
Description: | Valves |
Code: | PR-94-94 |
Description: | Valves |
Uniclass 2015 Code: | Ss_40_15_75_75 |
Uniclass 2015 Description: | Sanitary accessory systems |
Code: | 94-94 |
Description: | Valves |
CSI MasterFormat 2014 Code: | 22 00 00 |
CSI MasterFormat 2014 Title: | Plumbing |
OmniClass Number: | 23-27 31 00 |
OmniClass Title: | Valves |
CSI UniFormat II Code: | D20 |
CSI UniFormat II Title: | PLUMBING |
Name | Value |
---|---|
Connection Type | GAS (ISO228/1) |