Unique ref.: | 5468 |
---|---|
Brand: | Caleffi |
Product family: | HVAC |
Product group: | Water treatment |
Date of publishing: | 2017-04-07 |
Edition number: | 1 |
Type: | Object (single object) |
The dirt separator separates off the impurities, which are mainly made up of sand and rust particles, circulating within the system closed circuits. The impurities are collected in a large collection chamber, that requires low frequency cleaning procedures, from which they can be removed even while the system is in operation.
keycode:546805_end
Product url: | http://www.caleffi.com/international/en-int/products/search?query=5468 |
---|---|
Installation instructions: | http://www.caleffi.com/sites/default/files/file/38623.07.pdf |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.caleffi.com/sites/default/files/file/01137_en.pdf |
Instruction video: | https://www.youtube.com/watch?v=MIiEV2_gS8o |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/caleffi/product/5468
Material main: | Brass |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | HVAC - Other HVAC |
---|---|
IFC classification: | Valve |
UNSPSC name: | Valves |
UNSPSC code: | 401416 |
Code: | L7136 |
Description: | Valves |
Code: | PR-94-94 |
Description: | Valves |
Uniclass 2015 Code: | Ss_55 |
Uniclass 2015 Description: | Piped supply systems |
Code: | 94-94 |
Description: | Valves |
CSI MasterFormat 2014 Code: | 23 00 00 |
CSI MasterFormat 2014 Title: | Heating, Ventilating, and Air Conditioning (HVAC) |
OmniClass Number: | 23-27 31 00 |
OmniClass Title: | Valves |
CSI UniFormat II Code: | D30 |
CSI UniFormat II Title: | HVAC |
Name | Value |
---|---|
Application | HVAC |
Assembly Code | D30 |
Description | The dirt separator separates off the impurities, which are mainly made up of sand and rust particles, circulating within the system closed circuits. The impurities are collected in a large collection chamber, that requires low frequency cleaning procedures, from which they can be removed even while the system is in operation. |
Material | Brass |
Unit Weight | 1.95 kg |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Description | The dirt separator separates off the impurities, which are mainly made up of sand and rust particles, circulating within the system closed circuits. The impurities are collected in a large collection chamber, that requires low frequency cleaning procedures, from which they can be removed even while the system is in operation. |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Description | The dirt separator separates off the impurities, which are mainly made up of sand and rust particles, circulating within the system closed circuits. The impurities are collected in a large collection chamber, that requires low frequency cleaning procedures, from which they can be removed even while the system is in operation. |
Material | Brass |