Air separator. Steel body. Flanged connections

Unique ref.: 547
Brand: Caleffi
Product family: HVAC
Product group: Components for central heating systems
Date of publishing: 2019-02-20
Edition number: 1
Type: Object (single object)

Air separators are used to continuously remove the air contained in the hydraulic circuits of heating and cooling systems.

keycode:547400_end



Description: 

Air separator.
Steel body.
Flanged connections PN 16.
To be coupled with flat counterflanges EN 1092-1.


Material main: Steel
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: HVAC - Other HVAC
IFC classification: Valve
UNSPSC name: Valves
UNSPSC code: 401416
Code: L7136
Description: Valves
Code: PR-94-94
Description: Valves
Uniclass 2015 Code: Ss_55
Uniclass 2015 Description: Piped supply systems
Code: 94-94
Description: Valves
CSI MasterFormat 2014 Code: 23 00 00
CSI MasterFormat 2014 Title: Heating, Ventilating, and Air Conditioning (HVAC)
OmniClass Number: 23-27 31 00
OmniClass Title: Valves
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

HVAC - Other

Name Value
Application Central heating systems
Length 236 mm
Material Steel

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 236 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel
Powered by BIMobject®