Unique ref.: | 556 |
---|---|
Brand: | Caleffi |
Product family: | HVAC |
Product group: | Components for central heating systems |
Date of publishing: | 2018-10-03 |
Edition number: | 1 |
Type: | Object (single object) |
Welded expansion vessel, for heating systems, EC certification.
Diaphragm membrane.
Max. working pressure: 6 bar.
System working temperature range: -10–120°C.
Membrane working temperature range: -10–70°C.
Max. percentage of glycol: 50%.
Conformity to EN 13831 standard.
keycode:556300_end
keycode:556035_end
keycode:556008_end
Product url: | https://www.caleffi.com/international/en-int/products/search?query=556 |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.caleffi.com/sites/default/files/file/01079_en.pdf |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/caleffi/product/556
Material main: | Steel |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | HVAC - Other HVAC |
---|---|
IFC classification: | Valve |
UNSPSC name: | Expansion valves |
UNSPSC code: | 40141612 |
Code: | L71143 |
Description: | Pressurised vessels |
Code: | EE-30-70 |
Description: | Vessels |
Uniclass 2015 Code: | Pr_60_50_20_28 |
Uniclass 2015 Description: | Expansion vessels |
Code: | 30-70 |
Description: | Vessels |
CSI MasterFormat 2014 Code: | 43 42 00 |
CSI MasterFormat 2014 Title: | Pressurized Tanks and Vessels |
OmniClass Number: | 23-33 49 21 |
OmniClass Title: | Ductwork Expansion Vessels |
CSI UniFormat II Code: | D30 |
CSI UniFormat II Title: | HVAC |
Name | Value |
---|---|
Assembly Code | D30 |
Material | Steel |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Steel |