Wood

Unique ref.: 16208
Product family: Sofa
Product group: Wood
Width (mm): 2200
Height (mm): 700
Depth (mm): 870
Date of publishing: 2017-02-14
Edition number: 1
Type: Object (single object)
Sofa
Wooden frame in oak or ash, or upholstered frame.
Steelbase black structure lacquer. Legs in white, black or chrome finish. Or wooden legs.
Removable upholstery. Leather in Elmo Nordic or Baltique

W 220/170
H 72
SH 39
D 87


Material main: Wood
Material secondary: Fabric
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Sofas & Armchairs
IFC classification: Furnishing Element
Code: L8211
Description: Furniture
Uniclass 2015 Code: Pr_40_50_12_81
Uniclass 2015 Description: Sofas
CSI MasterFormat 2014 Code: 12 52 19
CSI MasterFormat 2014 Title: Upholstered Seating
OmniClass Number: 23-21 23 13 15
OmniClass Title: Residential Sofas