Amstelle frame swivel chair Four feet

Unique ref.: 16603
Product family: Arm
Product group: Amstelle
Width (mm): 660
Height (mm): 810
Depth (mm): 580
Date of publishing: 2019-06-14
Edition number: 1
Type: Object (single object)
A Comprehensive family with a distinctive and clear signature consisting of chairs, easy chairs, stools, and poufs addressing the needs of the modern office and other public and private environments. From meeting and collaborative spaces to lounge and in-between zones. Additionally most of the elements are also ideal for the domestic setting.

4-star aluminium base in polished white, black lacquer. Other colours on request


Material main: Metal
Material secondary: Fabric
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Code: JN
Description: Furniture/Equipment
Uniclass 2015 Code: EF_40_30
Uniclass 2015 Description: Furnishings
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
OmniClass Number: 23-21 00 00
OmniClass Title: Furnishings, Fixtures and Equipment Products
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
BIMobject SEEK Properties

Furniture - Chairs, Stools & Benches

Name Value
Depth 580 mm
Height 810 mm
Width 660 mm
Powered by BIMobject®