Atlas Singel hook

Unique ref.: 20781
Product family: Hook
Product group: Atlas
Width (mm): 70
Date of publishing: 2019-06-14
Edition number: 1
Type: Object (single object)
Atlas was conceived as a custom-designed table for Portal Bar in Stockholm, as part of the commission for the architecture of this restaurant/bar by Claesson Koivisto Rune Architects in 2018. The name comes from the Atlas district in Stockholm, the gateway of which is where the Portal bar lies.


The original tables were crafted in Swedish oak and galvanized steel, to work both indoors and for the open-air café. The table then grew into a series of different table configurations, stools, benches and clothes hangers.

Steel hook RAL 9007, black or white lacquer. Other colours on request.


Material main: Metal
Material secondary: Wood
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Hooks & Hangers
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Code: JN
Description: Furniture/Equipment
Uniclass 2015 Code: EF_40_30
Uniclass 2015 Description: Furnishings
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
OmniClass Number: 23-21 00 00
OmniClass Title: Furnishings, Fixtures and Equipment Products
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
BIMobject SEEK Properties

Furniture - Hooks & Hangers

Name Value
Width 70 mm
Powered by BIMobject®