Pond

Unique ref.: 21524
Product family: Table
Product group: Pond
Width (mm): 600
Height (mm): 450
Depth (mm): 400
Date of publishing: 2017-02-14
Edition number: 1
Type: Object (single object)
Table
Table top in 3 different stones, 2 different hieghts.
Steelbase in lacquer.

W 60
H 39
D 40


Material main: Stone
Material secondary: Metal
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Tables
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Code: L8211
Description: Furniture
Uniclass 2015 Code: Pr_40_50_21_14
Uniclass 2015 Description: Coffee tables
CSI MasterFormat 2014 Code: 12 58 23
CSI MasterFormat 2014 Title: Coffee Tables
OmniClass Number: 23-21 23 15
OmniClass Title: Residential Tables