Thema

Unique ref.: 22101
Product family: Chairs
Product group: Thema
Width (mm): 400
Height (mm): 710
Depth (mm): 410
Date of publishing: 2018-03-26
Edition number: 1
Type: Object (single object)
Thema 1953. Design Yngve Ekström The Thema chair was undoubtedly the piece that launched Yngve Ekström’s career as a furniture designer. It was presented to the enthusiastic interior designers at Nordiska Kompaniet (NK), Stockholm’s most fashionable department store, in 1953 and the rest is design history. Thema is an early example of Swedish flatpack furniture design that was cheap to distribute and could easily be assembled by the customers themselves. The chairs were sold as sets of four in one pack, with the tagline “Four chairs in one box”. The unconventional design with crossed legs and low clothes-hanger-like backs is named after Bach’s piano variations. The frame is made from black lacquered birch with a seat and backrest in oak or walnut.

Frame in birch, black lacquer. Other colours on request. Seat and back in oak or walnut.


Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Code: L8223
Description: Settees, easy chairs
Uniclass 2015 Code: EF_40_30
Uniclass 2015 Description: Furnishings
Code: 31-12
Description: Chairs, Seats And Bench Seating
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
BIMobject SEEK Properties

Furniture - Chairs, Stools & Benches

Name Value
Depth 41 mm
Height 71 mm
Width 40 mm
Powered by BIMobject®