Mino XL

Unique ref.: 23401
Product family: Easy chairs
Product group: Mino
Width (mm): 570
Height (mm): 880
Depth (mm): 610
Date of publishing: 2018-03-26
Edition number: 1
Type: Object (single object)
Inspired by the iconic Lamino chair, Mino is designed with the shape and needs of the human body in mind. This is a chair that has been meticulously designed for the comfort of the user. For 2018 the stylish Mino series is gaining an easy chair with footstool, an extra wide armchair and a wheeled armchair. As with the original chair, they are easy to get in and out of, simple to clean and proof that a truly comfortable chair can also look fantastic. Designer Thomas Sandell has managed to achieve an even better ergonomic standard with the new Mino XL armchair, which is 8 cm wider than the original. The new wheeled version is easier to move around. And despite its slim profile, the easy chair with footrest is as robust as it is comfortable.

Frame in oak, ash or beech.


Material main: Wood
Material secondary: Fabric
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Armchairs
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Code: L8223
Description: Settees, easy chairs
Uniclass 2015 Code: EF_40_30
Uniclass 2015 Description: Furnishings
Code: 31-12
Description: Chairs, Seats And Bench Seating