Caryngo

Unique ref.: 24301
Product family: Easy chairs
Product group: Caryngo
Width (mm): 600
Height (mm): 770
Depth (mm): 670
Date of publishing: 2018-03-26
Edition number: 1
Type: Object (single object)
Caryngo 1955. Design Carl Malmsten & Yngve Ekström Caryngo was a unique collaboration between the two biggest Swedish furniture designers of the 1950s: Carl Malmsten and Yngve Ekström. Malmsten created the basic design and Ekström was responsible for the detailing. The first versions went by the name of “Model Yngve” but were later launched as Caryngo. The armchair’s solid oak frame and deeply sloping backrest are combined with glossy leather on the back and seat. The composition and the contrasts in the design and material choices make the chair feel both playful and serious at the same time.

Frame in oak,. Saddle leather black or natural.


Material main: Wood
Material secondary: Leather
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Armchairs
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Code: L8223
Description: Settees, easy chairs
Uniclass 2015 Code: EF_40_30
Uniclass 2015 Description: Furnishings
Code: 31-12
Description: Chairs, Seats And Bench Seating