Libri desk

Unique ref.: 26654
Product family: Accessories
Product group: Libri
Width (mm): 760
Height (mm): 227
Depth (mm): 600
Date of publishing: 2018-03-26
Edition number: 1
Type: Object (single object)
The acclaimed Libri system was created by Belgian designer Michaël Bihain in 2008. Libri can be used as a single shelf that leans against the wall like a ladder, but it can also be combined with other shelves to form a shelving unit along a wall or create a room divider. The legs can be adjusted individually to ensure stability even on uneven surfaces. Now a desk and a bar table are being added to the unique shelving system. Perfect for offices and apartments that are short on space. The new tables are available in white or black lacquered ash

Shelf in ash, white or black lazur finish.


Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Office Desks & Tables
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 2015 Code: EF_40_30
Uniclass 2015 Description: Furnishings
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
BIMobject SEEK Properties

Furniture - Office Desks & Tables

Name Value
Depth 60 mm
Desk Material Wood
Height 227 mm
Leg Material Wood
Width 76 mm
Powered by BIMobject®