Publish your products
Canaletto E electric towel warmer
Emmeti SPA

Canaletto E electric towel warmer

Trendy object with a captivating and original style.
Emmeti with its innovative and design towel warmers is the first choice for those looking for valuable and customizable termodesign.
The combination of innovative technologies for heat emission and trendy ideas confirms that Emmeti products are first choice even for the most demanding customers.
Canaletto towel warmers offer a large space for hanging and drying clothes and towels.
Elegance in the smallest details that guarantees a sophisticated interior design.

Available only in Italy.

Specification
  • Electric towel warmer with straight horizontal tubes with circular section.
    Brazed and powder-coated steel construction.
    Surface finish white models: powder-coated, color RAL 9016
    Surface finish chromed models: chrome-plated
    Horizontal pipes: Ø 22 mm
    Vertical pipes: D-shaped profile, 40 x 30 mm
    Heating element: cartridge electric resistance
    Supplied complete with wall fixing kit and Schuko plug.

Technical specification
  • Unique ref.Canaletto_E
  • Product familyElectric towel warmers
  • Product groupCanaletto
  • TypeObject (single object)
  • Date of publishing2019-11-06
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryPlastic
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryHVAC - Heaters
  • IFC classificationElectric Heater
  • UNSPSC nameRadiators
  • UNSPSC code40101801
  • Uniclass 2015 CodePr_70_60_36_73
  • Uniclass 2015 DescriptionRadiators

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit