Publish your products
SINTESI Wall WI-FI chronothermostat
Emmeti SPA

SINTESI Wall WI-FI chronothermostat

Electronic chronothermostat with Wi-Fi connection, programming weekly and wall installation, designed for the regulation of the room temperature both in heating (winter) and in air conditioning mode (summer).
The free app, available on the AppStore and Google Play, allows this programming and complete control even from your smartphone or tablet. Any alarm situations are reported by sending a mail to the specified address.
The keyboard consists of four touch keys located on the sides of the display.

Specification
  • Electronic chronothermostat with Wi-Fi connection, weekly programming and wall installation, designed for adjusting the room temperature in both heating (winter) and air conditioning (summer) modes. The free App " Emmeti Sintesi ", available on the AppStore (for iOS systems) and Google Play (for Android systems) and compatible with Google Home and Amazon Echo, allows programming and complete control even from your smartphone or tablet. Any alarm situations are reported by sending an email to the specified address. The keypad consists of four touch keys located on the sides of the display. Technical data: Fixing: to the wall or to cover on a standard 503 box Power supply 230Vac (-15% ÷ + 10%) 50 / 60Hz Maximum consumption: 6 VA / 230Vac Relay capacity at 250 Vac: 5 A Operating modes: summer / winter / off Type of regulation: ON / OFF or proportional Differential: 0.1 ÷ 1 ° C Programming: weekly, minimum interval 1 hour Settable temperatures: 3 + manual + antifreeze Settable setpoint: 2 ÷ 50 ° C Measured temperature resolution: 0.1 ° C Measurement accuracy: 0.5 ° C Antifreeze temperature (excludable): 1 ÷ 50 ° C Ignition delay: 15, 30 or 45 minutes Accuracy of the clock: ± 1 s / day Keypad lock with password to prevent changes by unauthorized persons Automatic change of daylight saving time and automatic synchronization of date and time when connected to the network Operating temperature: 0 ÷ 50 ° C Storage temperature: -10 ÷ 65 ° C Operating humidity: 20% ÷ 90% RH non condensing Degree of protection: IP40 Delegated Regulation (EU) n. 811/2013; annex IV-3: - Class of the temperature control device: Class 4; Class IV - Contribution of the temperature control device to seasonal space heating energy efficiency in%: 2% Dedicated application " Emmeti Sintesi ", which allows you to remotely control the thermostat using your smartphone or tablet. In detail: - turn on and off the air conditioning system; - create and modify weekly programs; - change the values ​​of the operating temperatures; - simplify programming thanks to the copy-paste of a program over several days; - set holiday days in which the system remains off; - configure e-mail address to receive notifications when the measured temperature has exceeded a minimum or maximum value that can be set; - block the operation from the keyboard (local operation block"), allowing the control of the device only from the App itself. "
Technical specification
  • Unique ref.Chronothermostat_SINTESI_Wifi
  • Product familyTemperature Controls
  • Product groupSintesi
  • TypeShowcase (model)
  • Date of publishing2020-10-27
  • Edition number1
  • Height (mm)85
  • Width (mm)130
  • Depth (mm)28
Related
  • Material mainPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Control Panels
  • CSI MasterFormat 2014 Code23 09 00
  • CSI MasterFormat 2014 TitleInstrumentation and Control for HVAC
  • OmniClass Number23-27 15 23
  • OmniClass TitleHVAC Controls

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit