Publish your products
Storage tank Comfort S
Emmeti SPA

Storage tank Comfort S

The storage tanks for hot water are suitable for supplyng the services of dwellings, with autonomous or central system, hotel, communities, sport facilities and in general all sysyem where domestic water is recurrently drawn on an irregular basis. Emmeti storage water heaters are made up pf a tank, one or more fixed coil, or one or more flanges to which can be added the same number of coils with relative completition kits. The possibility to install one or more coils of varying power allows the use of traditional and alternative thermal sources, also of a limited thermal sources such as solar energy. Construction: Emmeti accumulators are manufactured in carbon S235JR with buttom surface rounded through deep-drawing. The tanks are assembled with precision automatic equipment and welded with continous thread in Argon athmosphere and CO2 with head coupling. Conformity: Emmeti accumulation boiler, accumulation tanks and heat exchangers satisfies the requirements by the directive 2014/68/UE PED “Pressure equipment” in appliance to art. 4 codicil 3 of the above mentioned directive, to be used with warm or cool water.
Specification
  • Storage tank Comfort S are suitable for the production of sanity hot water,
    Costruction in carbon steel S235JR (Fe 360 B),
    Organic enamelling (tratment with thermosetting resins),
    Insulation in flexible polyester, thickness 100 mm, with SKY covering in PVC grey color.

    Technical data storage tank:
    - Maximum operatig pressure: 6 bar
    - Maximum operating temperature: 70 °C
    - Testing pressure: 9 bar

    Comfort S tanks are supplied with 3 closing flange DN 290 installed .

    Available models: 1500; 2000; 3000

Technical specification
  • Unique ref.Storage_Tank_Comfort_S
  • Product familyAccumulation tank
  • Product groupComfort S
  • TypeObject (single object)
  • Date of publishing2018-02-07
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryPolyester
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • Uniclass 2015 CodePr_60_50_96
  • Uniclass 2015 DescriptionWater tanks and cisterns
  • OmniClass Number23-31 29 13
  • OmniClass TitleHot Water Tank Heaters

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit