Publish your products
SINTESI Wall Wi-Fi and radiofrequency chronothermostat
Emmeti SPA

SINTESI Wall Wi-Fi and radiofrequency chronothermostat

Electronic chronothermostat with Wi-Fi connection and radiofrequency module, weekly programming and wall installation, designed for room temperature regulation both in heating mode (winter) and in air conditioning mode (summer).
The free app, available on the AppStore and Google Play, allows programming and complete control even from your smartphone or tablet. Any alarm situations are reported by sending a mail to the specified address.
The activation of the heat generator can take place by means of a remote actuator (controlled by sending a radio frequency signal), or via cable (thanks to the relay on board).
The keypad consists of four touch keys located on the sides of the display. The color of the display backlight can be customized by the user.

Specification
  • Electronic chronothermostat with Wi-Fi connection and radio frequency module, weekly programming and wall installation, designed for adjusting the room temperature both in heating mode (winter) and in air conditioning mode (summer).
    The free "Emmeti Sintesi" App, available on the AppStore (for iOS systems) and Google Play (for Android systems) and compatible with Google Home and Amazon Echo, allows programming and complete control even from your smartphone or tablet.
    Any alarm situations are reported by sending an email to the specified address.
    The activation of the heat generator can take place by means of a remote actuator (controlled by sending a radio frequency signal), or via cable (thanks to the relay on board).
    The keypad consists of four touch keys located on the sides of the display.
    The color of the display backlight can be customized by the user.


    Technical data:

    Fixing: to the wall or to cover on a standard 503 box
    Power supply 230Vac (-15% ÷ + 10%) 50 / 60Hz
    Maximum consumption: 6 VA / 230Vac
    Relay capacity at 250 Vac: 5 A
    Operating modes: summer / winter / off
    Type of regulation: ON / OFF, proportional or setpoint sending for autonomous management of the radiofrequency actuator
    Differential: 0.1 ÷ 1 ° C
    Programming: weekly, minimum interval 1 hour
    Settable temperatures: 3 + manual + antifreeze
    Settable setpoint: 2 ÷ 50 ° C
    Measured temperature resolution: 0.1 ° C
    Measurement accuracy: 0.5 ° C
    Antifreeze temperature (excludable): 1 ÷ 50 ° C
    Ignition delay: 15, 30 or 45 minutes
    Accuracy of the clock: ± 1 s / day
    Relative humidity display: range 20 ÷ 90%
    Keypad lock with password to prevent changes by unauthorized persons
    Automatic change of daylight saving time and automatic synchronization of date and time when connected to the network
    Operating temperature: 0 ÷ 50 ° C
    Storage temperature: -10 ÷ 65 ° C
    Operating humidity: 20% ÷ 90% RH non condensing
    Degree of protection: IP40

    Compatible with radiofrequency actuators both for DIN bar and chronothermostatic for thermostatic valves
    Maximum distance between SINTESI WALL WI-FI RF and radiofrequency actuator: 50 meters in free field
    Delegated Regulation (EU) n. 811/2013; annex IV-3:
    - Class of the temperature control device: Class 4; Class IV
    - Contribution of the temperature control device to seasonal space heating energy efficiency in%: 2%
    Display with configurable backlight: always off, color chosen from 48 possible shades or variable between red, green and blue based on the difference between the measured temperature and the set one.

    Dedicated application "" Emmeti Sintesi "", which allows you to remotely control the thermostat using your smartphone or tablet.

    In detail:
    - turn on and off the air conditioning system;
    - create and modify weekly programs;
    - change the values of the operating temperatures;
    - simplify programming thanks to the copy-paste of a program over several days;
    - set holiday days in which the system remains off;
    - configure e-mail address to receive notifications when the measured temperature has exceeded a minimum or maximum value that can be set;
    - block the operation from the keyboard ("local operation block"), allowing the control of the device only from the App itself. 

Technical specification
  • Unique ref.Chronothermostat_SINTESI_Wifi_RF
  • Product familyTemperature Controls
  • Product groupSintesi
  • TypeObject (single object)
  • Date of publishing2020-10-27
  • Edition number1
  • Height (mm)85
  • Width (mm)130
  • Depth (mm)28
Related
  • Material mainPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Control Panels
  • CSI MasterFormat 2014 Code23 09 00
  • CSI MasterFormat 2014 TitleInstrumentation and Control for HVAC
  • OmniClass Number23-27 15 23
  • OmniClass TitleHVAC Controls

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit