Publish your products
Floor Control Unit HE 2H + Low Temperature
Emmeti SPA

Floor Control Unit HE 2H + Low Temperature

Pre-assembled group of regulation Floor Control Unit HE 2H + Low Temperature

Pre-assembled regulation (fixed point or electronic climate) and distribution unit, for mixed system with two temperature levels (radiator + radiant panels)

Specification
  • Pre-assembed group of regulation (fixed point or electronic climate) and distribution with 3 ÷ 13 ways for low temperature and 2 ways for high temperature.

    Technical data:
    - Max. temperature of primary circuit: 90 °C
    - Max. pressure: 10 bar
    - Δp max. primary circuit: 1 bar
    - Secondary regulazion field (fixed point control): 20 ÷ 65 °C
    - Mixing valve pressure drop: Kv 2.5
    - Pressure drops with by-pass valve open: Kv max 6
    - Measurement manifold: 1”
    - Derivations: M 24 x 19, distance between axex 50 mm

    Construction:
    - 1 supply bar for underfloor system with flow meters
    - 1 flow bar for radiator/ fan coil sysyem with lockshields of regulation
    - 1 return bar for radiator/ fan coil system predisposed for mounting electrothermic heads
    - 1 return bar for the underfloor heating predisposed for mounting electrothermic head
    - 3 brackets
    - 2 control thermometers from 0 to 80 °C
    - 1 Wilo Yonos Para HU 15/6
    - 1 regulation valve with termostatic head
    - 1 by-pass calibration valve
    - 1 overpressure valve for high temperature
    - 1 shut-off and balancing lockshield
    - 1 automatic air exhaust valve

Technical specification
  • Unique ref.FCU_HE_2H_Low
  • Product familyRegulation groups
  • Product groupFCU HE
  • TypeShowcase (model)
  • Date of publishing2018-06-25
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Other
  • Uniclass 2015 CodeSs_55_70
  • Uniclass 2015 DescriptionWater distribution and supply systems
  • CSI MasterFormat 2014 Code35 20 13.19
  • CSI MasterFormat 2014 TitleHydraulic Manifolds
  • OmniClass Number23-39 21 13 21
  • OmniClass TitleManifolds
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

Europe Asia Africa Oceania North America
Albania
Georgia
Morocco
New Zealand
United States
Austria
Jordan
Belarus
Türkiye
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Czech Republic
Estonia
Finland
France
Germany
Greece
Hungary
Ireland
Italy
Latvia
Lithuania
Moldova
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
Serbia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit