Publish your products
Gaspex pipe with UV protection
Emmeti SPA

Gaspex pipe with UV protection

The Gaspex UV multilayer tube is one of the viable solutions for the construction market for installations in the field of combustible gases. Its protection against ultraviolet rays (UV) allows installation in outdoor areas exposed to the sun.

Safely replacing conventional copper piping and offering optimized installation, since it can be installed in less time.

The speed of installation and safety of the Emmeti multilayer system is due to the small number of connections required, the flexibility of the tubing enables curved strokes and the coils (up to 100 meters), avoid the need for splicing.

Specification
  • Gaspex UV multilayer pipe in roll for gas supply installations. Manufactured and certifed by leading international bodies in compliancewith ISO 17484 and ISO 18225. 

    The Gaspex multilayer consists of 5 layers:
    - Internal cross – linked polyethylene pipe (PE-Xb)
    - Connection layer than unites the inner pipe with the aluminium pipe
    - Continuous butt welded aluminium pipe with a minimum thickness of 0.2 mm
    - Connection layer that unites the outer pipe with the aluminium pipe
    - Yellow cross-linked polyethylene (PE-Xb) external pipe

    Technical data:
    - Operating temperature: -20 °C - +60°C
    - Operating pressure: max 5 bar
    - Linear expansion coefficient: 0.026 mm/m°C
    - Thermal conductivity: 0.45 W/m°C
    - Minumum curve radius: 5 X pipe Ø
    - Surface roughness of the inner pipe: 7 µm

    Dimension available:
    16x2 - 100 meters
    20x2 - 100 meters
    26x3 - 25 meters
    32x3 - 50 meters

Technical specification
  • Unique ref.Gaspex_pipe_UV
  • TypeShowcase (model)
  • Date of publishing2018-07-08
  • Edition number2
Related
  • Material mainPolyethylene
  • Material secondaryAluminium
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Pipes
  • Uniclass 2015 CodeEF_55_20
  • Uniclass 2015 DescriptionGas supply
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Region availability

South America
Brazil
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit