Publish your products
Tank in Tank with 1 fixed exchanger
Emmeti SPA

Tank in Tank with 1 fixed exchanger

The Tank in Tank kettles by Emmeti are a system of double storage tanks for domestic hot water and technical water for heating. They are ideal for systems where there are alternative energy sources to be used.

The boilers are made of S235JR carbon steel with deep molded bottoms. The assembly takes place with automatic precision equipment and continuous wire welding in Argon and CO2 atmosphere with head couplings.

Emmeti boilers and storage tanks, tanks and coils comply with the 2014/68 / EU PED "Pressure Equipment" directive in application of article 4, paragraph 3 of said Directive, for use of hot or chilled water.

Specification
  • Combined storage tank for heating water and domestic hot water, equipped with a fixed coil in a lower position.
    S235JR steel construction (Fe 360B).
    Insulation with a flexible polyester mantle, 100 mm thickness.
    SKY PVC coating in GRAY color coupled with the flexible polyester layer.
    Complies with the European Directive 2014/68 / EU "Pressure Equipment", in application of art. 4 paragraph 3 of the same Directive.
    Internal accumulation of vitrified sanitary water, with advanced corrosion protection by anode and magnesium according to the provisions of the D.M. 21.03.1973 and subsequent updates.

    General technical data:

    Model 600 N
    - Total capacity: 640 liters.
    - Domestic hot water capacity: 170 liters
    - Technical water capacity: 470 liters
    - Height: 1710 mm Diameter with insulation: 950 mm. Empty weight: 184 kg.

    Model 1000 N
    - Total capacity: 830 liters.
    - Domestic hot water capacity: 220 liters
    - Technical water capacity: 610 liters
    - Height: 1985 mm. Diameter with insulation: 990 mm. Empty weight: 215 kg.

    Technical data of the heating side tank
    - Maximum working temperature: 95 ° C.
    - Maximum working pressure: 4 bar.
    - Test pressure: 4.5 bar.
    - Suitable for each with water-glycol mixture.

    Technical data exchanger (fixed coil)

    Model 600 N
    - Serpentine with a surface of 2.5 square meters.
    - Maximum working temperature: 110 ° C.
    - Maximum working pressure: 10 bar.
    - Test pressure: 15 bar.

    Model 1000 N
    - Serpentine with a surface of 3 square meters.
    - Maximum working temperature: 110 ° C.
    - Maximum working pressure: 10 bar.
    - Test pressure: 15 bar.

Technical specification
  • Unique ref.Storage_Tank_in_Tank_1_Exchanger
  • Product familyAccumulation tank
  • Product groupTank in Tank
  • TypeObject (single object)
  • Date of publishing2018-02-07
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryPolyester
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • Uniclass 2015 CodePr_60_50_96
  • Uniclass 2015 DescriptionWater tanks and cisterns
  • OmniClass Number23-31 29 13
  • OmniClass TitleHot Water Tank Heaters

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit