Straight manually H valves 3/4” x 3/4" can be used to connect the radiator valves to the heating water system.
Costruction:
- Body made brass UNI EN 12165 CW617N with nickel finish
- Shutter in brass UNI EN 12164 CW614N with nickel finish
- O-Ring for shutter steadying in EPDM
- O-Ring in EPDM
- Brass ring UNI EN 12164 CW614N with nickel finish
- Flanged brass ring UNI EN 12164 CW614N
- Nut in brass UNI EN 12165 CW617n nichel finish
Technical data:
- Takeoffs: 50 mm
- Maximum operating pressure: 10 bar
- Maximum differential pressure: 6 bar
- Maximum operating temperature: 100 °C
- Connections to the plants: 3/4" Eurocono