Publish your products
Insulated TEE in HDPE
Emmeti SPA

Insulated TEE in HDPE

TEE in HDPE with thermal and acoustic insulation, solid and impact resistant. Features: - Optimal sound insulation thanks to polyolefin foam insulation - Prevents the formation of condensation thanks to the insulation with a water-repellent closed cell structure - Easy and safe installation thanks to rubber connections Technical data: - Temperature range: - 40 ° C to 95 ° C - Coating tube: high density polyethylene (HDPE) - Thermal conductivity: 0.040 W / mK at 40 ° C - Measurements: DN 125 and DN 170
Technical specification
  • Unique ref.vmc_insulated_TEE
  • Product familyVMC
  • Product groupTubing
  • TypeObject (single object)
  • Date of publishing2018-01-24
  • Edition number1
Related
  • Material mainPolyethylene
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • UNSPSC nameAir circulation and parts and accessories
  • UNSPSC code401016
  • Uniclass 2015 CodeSs_65
  • Uniclass 2015 DescriptionVentilation and air conditioning systems
  • OmniClass Number23-33 00 00
  • OmniClass TitleHVAC Specific Products and Equipment
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit