90 ° curve in HDPE with thermal and acoustic insulation, solid and impact resistant.
Features:
- Optimal sound insulation thanks to polyolefin foam insulation
- Prevents the formation of condensation thanks to the insulation with a water-repellent closed cell structure
- Easy and safe installation thanks to rubber connections
Technical data:
- Temperature range: - 40 ° C to 95 ° C
- Coating tube: high density polyethylene (HDPE)
- Thermal conductivity: 0.040 W / mK at 40 ° C
- Measurements: DN 125 and DN 170