We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Endicott Clay Products Company Tile

Unique ref.: nst2372
Brand: Endicott Clay Products Co.
Product family: Flooring
Product group: Tile Flooring
Date of publishing: 2015-07-24
Edition number: 1
Type: Object (single object)
Download (63)
Endicott Clay Products Company: TILE - Available in Rose, Red, Burgundy and eight earthtone shades, in Buff, Browns, Plums, and Black

Description

Endicott manufactures unglazed Tile for the architectural/commercial and residential markets. These Tile are available in a variety of sizes, colors and textures. In addition, special trim units are available.

Color Ranges

Endicott Tile are available in Rose, Red, Burgundy and eight earthtone shades, in Buff, Browns, Plums, and Black.

Sizes

These Tile are available in a variety of sizes as noted in the attached size table.

Textures

These Tile are available in Smooth and Wirecut textures.

Specifications

Endicott Tile are manufactured to meet or exceed the requirements and allowances set forth in ANSI A137.1.

Model Specification: TILE

The tile shall be (color), (size), as manufactured by Endicott Tile LLC, Fairbury, Nebraska and distributed by (distributor). These tile are manufactured in accordance with American National Standard Specifications for Ceramic Tile, ANSI A137.1. These tile are carefully inspected and are of Standard Grade, Special Purpose Tile (as defined in Section 3 - Definition of Terms).

Cleaning

See "cleaning recommendation for Tile."

Images

Following are several pictorials of completed projects that have utilized Endicott Tile.

Technical and Sales Support

Endicott products are distributed nationally and internationally through direct sales and a national network of dealers and distributors. These sales efforts are complimented with high quality product literature, samples and display aids. Technical service, test reports, and specification documentation is provided.

A complete Architectural Specification Binder is available through our dealer/distribution network or directly from our Headquarters. Included are color pictorials of outstanding projects throughout the United States as well as color photos of our various tile colors/textures.

TILE

Colors:

Rose Blend
Red Blend
Burgundy Blend
Desert Ironspot (Lite)
Coppertone
Medium Ironspot #77
Medium Ironspot #46
Dark Ironspot
Manganese Ironspot
Lite Sandstone
Dark Sandstone
Manganese Brown
Textures:
Smooth
Wirecut


Material main: Other
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Flooring - Tiles
Uniclass 2015 Code: Pr_25_93_72_13
Uniclass 2015 Description: Clay plain tiles
CSI MasterFormat 2014 Code: 04 21 19
CSI MasterFormat 2014 Title: Clay Tile Masonry
OmniClass Number: 23-13 21 19 21
OmniClass Title: Clay Tile
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved