Unique ref.: | 5500 |
---|---|
Brand: | Enea |
Product family: | Lottus |
Product group: | Chair |
Width (mm): | 560 |
Height (mm): | 775 |
Depth (mm): | 525 |
Date of publishing: | 2018-09-20 |
Edition number: | 1 |
Type: | Object (single object) |
Lottus is a complete family of lightweight and ergonomic seating solutions. Equally at home and in public and intimate environments, its design offers flair in any context. Thanks to the broad range of materials and finishes available, this collection has a wealth of possibilities.
Lottus chair has a 4-legged steel structure which comes in chrome or lacquer option in any of our colours and has a broad range of finishes available: wooden shell, polypropylene shell with or without polypropylene or upholstered seat pad, or fully upholstered one. Furthermore, this model has steel, aluminium or wing arms.
Product url: | https://www.eneadesign.com/en/products/lottus-armchair/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | https://www.eneadesign.com/en/products/lottus-armchair/ |
Technical description: | https://www.eneadesign.com/en/products/lottus-armchair/ |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/eneadesign/product/5500
Material main: | Steel |
---|---|
Material secondary: | Polypropylene |
Designed in: | Spain |
Manufactured in: | Spain |
Weight Net (Kg): | 9.92 |
BIMobject Category: | Furniture - Chairs, Stools & Benches |
---|---|
IFC classification: | Furnishing Element |
UNSPSC name: | Furniture and Furnishings |
UNSPSC code: | 56 |
Uniclass 1.4 Code: | L8342 |
Uniclass 1.4 Description: | Chairs, seating units |
Uniclass 2.0 Code: | PR-31-12 |
Uniclass 2.0 Description: | Chairs, Seats And Bench Seating |
Uniclass 2015 Code: | Pr_40_50_12 |
Uniclass 2015 Description: | Chairs, seats and benches |
NBS Reference Code: | 31-12 |
NBS Reference Description: | Chairs, Seats And Bench Seating |
CSI MasterFormat 2014 Code: | 12 50 00 |
CSI MasterFormat 2014 Title: | Furniture |
OmniClass Number: | 23-21 11 00 |
OmniClass Title: | Commercial Furniture |
CSI UniFormat II Code: | E20 |
CSI UniFormat II Title: | FURNISHINGS |
Name | Value |
---|---|
Chair Depth | 525 mm |
Chair Height | 775 mm |
Chair Width | 560 mm |
Depth | 525 mm |
Height | 775 mm |
Leg Material | Steel |
Material | Steel |
Seat Height | 456 mm |
Seat Material | Polypropylene ; Upholstery ; Oak wood |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Steel |
BIMobject®