We are using cookies to provide our services

By using our services you agree to our use of cookies

Ditec Neos

Unique ref.: dit-neos
Brand: Entrematic
Product family: Gate Automation & Barriers
Product group: Sliding Gates
Width (mm): 335
Height (mm): 325
Depth (mm): 220
Date of publishing: 2017-02-24
Edition number: 1
Type: Object (single object)
Download (2)
The Ditec Neos range meets a wide range of commercial and residential applications and is designed to work even in case of intense usage and demanding environmental conditions.
The powerful gear motor is able to generate a thrust of up to 1,000 N, moving gates of up to 1,000 kg and 20 m of maximum length; the opening speed can be adjusted between 0,1 m/s and 0,25 m/s.
Its eye-catching and innovative design make Ditec Neos suitable for every environment thanks to the two high-tech colours (graphite grey and metallic aluminum).
This state-of-the- art gate opener is extremely safe: its position and speed are managed in complete safety through a virtual encoder and magnetic limit switches.
The Ditec Neos Control Unit is integrated in the gear motor casing and allows for high degree of fine setting of performances and functioning modes.
Ditec NeoS has passed the Initial Type Tests (ITT) in accordance with standard EN 12453 and features the TÜV EN ISO 13849-1 certification relative to functional safety.
The gate opener can be complemented with the wide range of Ditec command, control and safety devices.
Ditec Neos fully complies with European Directives.


Material main: Steel
Material secondary: Plastic
Designed in: Italy
Manufactured in: China

BIMobject Category: Landscaping - Gates
IFC classification: Object
UNSPSC name: Gate barrier systems
UNSPSC code: 46161510
Uniclass 1.4 Code: L4412
Uniclass 1.4 Description: Gates
Uniclass 2.0 Code: PR-36-59-33
Uniclass 2.0 Description: Gate Closers
Uniclass 2015 Code: Pr_30_59_34_02
Uniclass 2015 Description: Aluminium gates
NBS Reference Code: 36-59-33
NBS Reference Description: Gate Closers
CSI MasterFormat 2014 Code: 11 12 33.16
CSI MasterFormat 2014 Title: Sliding Parking Gates
OmniClass Number: 23-11 25 15 15
OmniClass Title: Sliding Gates
CSI UniFormat II Code: E1090
CSI UniFormat II Title: Other Equipment
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Reunion
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • South Africa
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved