Entrematic EM EMSW Swing Door Operator - Double Doors - PushEntrematic EM EMSW Swing Door Operator - Double Doors - PushEntrematic EM EMSW Swing Door Operator - Double Doors - Push
View previous images
View next images
Entrematic

Entrematic EM EMSW Swing Door Operator - Double Doors - Push

The Entrematic EMSW Swing Door Operator is an electro-hydraulic operator suitable for a wide range of applications: From handicapped-access in private homes to retail operations, hospitals or public buildings with large and heavy doors and high-traffic environments. The operator is fire approved and appropriate for both interior and exterior use. Robust and durable, the EMSW from Entrematic can be mounted on either side of the door for pull or push action and is available for single or double doors. The Entrematic EMSW can be combined with the full range of EM Entrematic safety and activation units, including sensors, electromechanical locks and access-control devices. Operator suitable for push installation for double doors with fitting arm system.
Specification
  • Entrematic EMSW Swing Door Operator

    The Entrematic EMSW Swing Door Operator is an electro-Hydraulic swing door operator suitable for internal and external doors in a wide variety of applications such as retail, hotel, office, airports, stations, hospitals, Schools, industrial and commercial applications. The operator is fully approved for all possible installation environments such as escape routes or fire doors. It can be installed universally in push, pull, sliding-push usage as well as synchronized for double doors with mechanical coordination unit available.

    Product reference: Entrematic EMSW Swing Door Operator
    Product properties
    • Door type: Single or double door
    • Finish: Clear anodized
    • Color options: silver or back (arm system and end plates)
    • Power: low energy or full power operation options (according to EN160005)
    • Operator size: 110 mm height x 110 mm depth x 716 mm width
    • Safety features: Emergency opening, in the event of power failure or fire alarm the door can be used manually (like a door closer). Optional finger safety guards and safety sensor to prevent contact with moving door leaves.
    Standard
    • Separate units for push or pull operation with fitting arm systems
    • Automated swing-in or swing-out operator. Face mounted.
    • Opens with power, closes hydraulic
    • Built in program selector 3-way switch located on side of operator; 4-way key switch with exit mode optional
    Operation
    • Electro-hydraulic operation
    • Learn function
    • Wind load regulation, Max force Push: opening=95 Nm, closing= 165 Nm, Pull: opening= 55 Nm, closing 108 Nm
    • Push & Go function
    • Servo assist
    • In the event of power failure, door is closed in a controlled by the spring and stands as a door closer.
    • Hold open time 0- 30 Seconds
    • Max. drive power consumption 230 W
    • Max. opening angle 110 degrees
    • Door panel weight: Max 250 kg´s
    • Power requirements: Max 10A fuse
    Options
    • Dry contact for transmission of data to building’s central control system.
    • Connection possibilities for electric locks/locking mechanism.
    • Possibility to remote control.
    • Contactless detection sensor.
    • Double door synchronisation with cable and mechanical coordinator (for fire doors), full length cover optional.
    • The EMSW complies with
    - EN 1154 size 3-6 (controlled door closing)
    - EN 1158 (coordination unit for rebated doors)
    - EN 16005
    - UL 325
    - ANSI / BHMA A156.10, A156.19
    - DIN 18263-4 AU size 3-6
    - SITAC 0710/97, 0166/99 (fire door)
Technical specification
  • Unique ref.entrematic-emsw-swing-door-operator-double-fire-rated-push
  • Collection setAutomatic Doors
  • CollectionSwing Automatic Doors
  • TypeObject (single object)
  • Date of publishing2017-05-01
  • Edition number1
  • Height (mm)110
  • Width (mm)716
  • Depth (mm)110
Related
  • Material mainAluminium
  • Material secondaryAluminium
  • Designed inSweden
  • Manufactured inCzech Republic
  • Weight Net (Kg)13.6
Classification
  • BIMobject CategoryDoors - Openers
  • IFC classificationDoor
  • UNSPSC nameDoor openers
  • UNSPSC code30171512
  • Uniclass 1.4 CodeL41811
  • Uniclass 1.4 DescriptionDoor openers
  • Uniclass 2.0 CodePR-25-26-xx
  • Uniclass 2.0 DescriptionDoor Access Controllers
  • Uniclass 2015 CodePr_75_30_23_09
  • Uniclass 2015 DescriptionAutomatic swing-door operators
  • NBS Reference Code25-26-xx
  • NBS Reference DescriptionDoor Access Controllers
  • CSI MasterFormat 2014 Code08 71 13
  • CSI MasterFormat 2014 TitleAutomatic Door Operators
  • OmniClass Number23-17 19 11

Region availability

Europe North America Asia Africa Oceania South America
Albania
Anguilla
Afghanistan
Egypt
American Samoa
Argentina
Andorra
Antigua and Barbuda
Bahrain
Algeria
Australia
Bolivia
Austria
Aruba
Iran
Angola
Cook Islands
Brazil
Belarus
Barbados
Iraq
Benin
Federated States of Micronesia
Chile
Belgium
Belize
Israel
Botswana
Fiji
Colombia
Bosnia and Herzegovina
Bermuda
Jordan
Burkina Faso
French Polynesia
Ecuador
Bulgaria
British Virgin Islands
Kuwait
Burundi
Guam
Falkland Islands (Islas Malvinas)
Croatia
Canada
Lebanon
Cameroon
Kiribati
French Guiana
Cyprus
Caribbean Netherlands
Oman
Cape Verde
Marshall Islands
Guyana
Czech Republic
Cayman Islands
Palestine
Central African Republic
Nauru
Paraguay
Denmark
Collectivity of Saint Martin
Qatar
Chad
New Caledonia
Peru
Estonia
Costa Rica
Saudi Arabia
Comoros
New Zealand
Suriname
Faroe Islands
Cuba
Syria
Côte d'Ivoire
Niue
Uruguay
Finland
Curaçao
Turkey
Democratic Republic of the Congo
Norfolk Island
Venezuela
France
Dominica
United Arab Emirates
Djibouti
Northern Mariana Islands
Germany
Dominican Republic
Yemen
Equatorial Guinea
Palau
Gibraltar
El Salvador
Armenia
Eritrea
Papua New Guinea
Greece
Greenland
Azerbaijan
Ethiopia
Pitcairn Islands
Guernsey
Grenada
Bangladesh
Gabon
Samoa
Hungary
Guadeloupe
Bhutan
Ghana
Solomon Islands
Iceland
Guatemala
British Indian Ocean Territory
Guinea
Timor-Leste
Ireland
Haiti
Brunei
Guinea-Bissau
Tokelau
Isle of Man
Honduras
Cambodia
Kenya
Tonga
Italy
Jamaica
China
Lesotho
Tuvalu
Jersey
Martinique
Christmas Island
Liberia
United States Minor Outlying Islands
Latvia
Mexico
Cocos (Keeling) Islands
Libya
Wallis and Futuna
Liechtenstein
Montserrat
Georgia
Madagascar
Vanuatu
Lithuania
Nicaragua
Hong Kong
Malawi
Luxembourg
Panama
India
Mali
Macedonia (FYROM)
Puerto Rico
Indonesia
Mauritania
Malta
Saint Kitts and Nevis
Japan
Mauritius
Moldova
Saint Lucia
Kazakhstan
Mayotte
Monaco
Saint Pierre and Miquelon
Kyrgyzstan
Morocco
Montenegro
Saint Vincent and the Grenadines
Laos
Mozambique
Netherlands
Saint-Barthélemy
Macau
Namibia
Norway
Sint Maarten
Malaysia
Niger
Poland
The Bahamas
Maldives
Nigeria
Portugal
Trinidad and Tobago
Mongolia
Reunion
Romania
Turks and Caicos Islands
Myanmar (Burma)
Saint Helena
Russia
U.S. Virgin Islands
Nepal
São Tomé and Príncipe
San Marino
United States
North Korea
Senegal
Serbia
Pakistan
Seychelles
Slovakia
Philippines
Sierra Leone
Slovenia
Singapore
South Africa
Spain
South Korea
Sudan
Svalbard and Jan Mayen
Sri Lanka
Swaziland
Sweden
Taiwan
Tanzania
Switzerland
Tajikistan
The Gambia
Ukraine
Thailand
Togo
United Kingdom
Turkmenistan
Tunisia
Vatican City
Uzbekistan
Uganda
Åland Islands
Vietnam
Western Sahara