We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Entrematic EM EMO Swing Door Operator - Pull

Unique ref.: Entrematic_EM-EMSW-EMO_Arm-system-PULL
Brand: Entrematic
Product family: Automatic Doors
Product group: Swing Automatic Doors
Width (mm): 716
Height (mm): 110
Depth (mm): 130
Date of publishing: 2017-05-01
Edition number: 1
Type: Object (single object)
Download (3)
The electro-mechanic Entrematic EM EMO is one of the most intelligent and silent swing door operators available on the market, and its low-energy performance makes it a very cost-effective option for automating a swing door entrance.
Battery back-up and monitoring ensures operation even when the power is interrupted, while an intelligent locking function adds security.
The Entrematic EM EMO swing door operator is perfect for healthcare, residential, office & public service environments where peace & quietness is important.
Operator suitable for pull installation with fitting arm system.

Entrematic EM EMO Swing Door Operator

The Entrematic EM EMO Swing Door Operator is an electromechanic swing door operator suitable for internal and external doors. Due to its silent operation and low-energy function the operator is suitable for healthcare, residential, educational, office and public service areas. The operator is fully approved for all possible installation environments such as escape routes. It can be installed universally in push, pull, sliding-push usage.

Product reference: Entrematic EM EMO Swing Door Operator
Product properties
 Door type: Single door
 Finish: Clear anodized
 Color options: silver or back (arm system and end plates)
 Power: low energy or full power operation options (according to EN160005)
 Operator size: 110 mm height x 110 mm depth x 716 mm width
 Safety features: Emergency opening, in the event of power failure or fire alarm the door can be used manually (like a door closer). Optional finger safety guards and safety sensor to prevent contact with moving door leaves.
Standard
 Seperate units for push or pull operation with fitting arm systems
 Automated swing-in or swing-out operator. Face mounted.
 Opens and closes with power
 Built in program selector 3-way switch located on side of operator; 4-way key switch with exit mode optional
Operation
 Electro-mechanic operation
 Learn function
 Active range Push: EN1154, size 4
 Wind load regulation, Max force opening Push: 82 Nm, closing: 100 Nm, Pull: opening 38 Nm, closing: 42 Nm
 Push & Go function
 Servo assist
 In the event of power failure, door is closed in a controlled by the spring and stands as a door closer.
 Hold open time 1,5-30 seconds
 Max. drive power consumption 75W
 Max. opening angle 110 degrees
 Max. opening speed 3-6 seconds
 Max. closing speed 3-6 seconds
 Door panel weight: up to 210 Kg´s (1,8 m door, Push arm)
 Power requirements: 100-240 AC +10/-15%, 50/60 Hz, fuse, 6 Amp
Options
 Dry contact for transmission of data to building’s central control system.
 Connection possibilities for electric locks/locking mechanism.
 Possibility to remote control.
 Contactless detection sensor.
 The EM EMO complies with
- EN 16005
- UL 325
- ANSI / BHMA A156.10, A156.19
- SITAC 0710/97, 0166/99


Material main: Aluminium
Material secondary: Aluminium
Designed in: Sweden
Manufactured in: Czech Republic
Weight Net (Kg): 12.9

BIMobject Category: Doors - Openers
IFC classification: Door
UNSPSC name: Door openers
UNSPSC code: 30171512
Uniclass 1.4 Code: L41811
Uniclass 1.4 Description: Door openers
Uniclass 2.0 Code: PR-25-26-xx
Uniclass 2.0 Description: Door Access Controllers
Uniclass 2015 Code: Pr_75_30_23_09
Uniclass 2015 Description: Automatic swing-door operators
NBS Reference Code: 25-26-xx
NBS Reference Description: Door Access Controllers
CSI MasterFormat 2014 Code: 08 71 13
CSI MasterFormat 2014 Title: Automatic Door Operators
OmniClass Number: 23-17 19 11
OmniClass Title: Hardware for Doors
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Reunion
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • South Africa
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject®