Publish your products
EQUITONE [textura] - Facade Cladding
EQUITONE [textura] - Facade Cladding
EQUITONE [textura] - Facade Cladding
    EQUITONE

    EQUITONE [textura] - Facade Cladding

    4.0 out of 5 stars4.0(14 reviews)

    Ventilated facade - external cladding - facade material - Fibre cement - fibrecement - fibres cement 

      EQUITONE [textura] is a versatile fibre cement façade material. The material is coated with a textured, highly resistant coating. The material comes in a maximum panel size of 1,25 x 3m (4´x 10´) and can be transformed in any size or shape in the workshop or on-site. Furthermore, the material can be perforated or printed. Visible and invisible fixing methods include riveting, screwing and bonding on metal or wood supporting frames.

    Get in contact with EQUITONE

    Specification
    • Available in a range of colours, the EQUITONE [textura] panels are lightweight for use in a rainscreen/ventilated façade, interior wall lining, soffit, ceilings, barge boards and eaves boards. The EQUITONE [textura] is available in 2 sheet sizes 1250mm x 2500mm and 1250mm x 3100mm and 8 and 12mm thickness. EQUITONE [textura] is fire resistant and receive the fire classification of A2,s1-d0 to EN 13501-1. The panels are resistant to extreme temperatures and frost and are strong and impact resistant. They are environmentally friendly with a life expectancy in excess of 50 years they are low maintenance and can be fixed with visible fixings or secret fix systems.
    Technical specification
    • Unique ref.eq_text
    • Product familyFacade cladding
    • Product groupFibre Cement Facade Panel
    • TypeObject (single object)
    • Date of publishing2016-05-31
    • Edition number3
    Related
    • Material mainFibercement
    • Material secondaryFibercement
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCovering
    • UNSPSC nameSiding
    • UNSPSC code30151802

    Region availability

    Europe
    Belgium
    Luxembourg
    Netherlands