Publish your products
M Roller blind Mounting Profile Chain operation/Motor operation
M Roller blind Mounting Profile Chain operation/Motor operation
M Roller blind Mounting Profile Chain operation/Motor operation
    erfal

    M Roller blind Mounting Profile Chain operation/Motor operation

    4.7 out of 5 stars4.7(7 reviews)
    Erfal roller blinds in the three sizes S - M - XL are the ideal and individual solution for your project. Whether window bar installation (S-cassette roller blinds), mullion-and-transom façade (M roller blinds) or large-scale shading (XL roller blinds), you can equip the roller blinds with more than 240 fabrics. Choose different fixations like Basis brackets, mounting profile or cassette variants. Optionally, the roller blinds can be manufactured with side guidance or profile guidance (for better fabric guidance and darkening), as well as with manual (chain or crank) or motorized operation. In addition to the standard colors, all aluminum parts can also be coated in RAL Classic colors. Whether you are planning new offices or a health care, hotel, school, and administrative facility, erfal roller blinds are a classic visual and sunscreen product. Size range:
    Specification
    • M - roller blind Mounting profile Aluminium shaft 36, 43 or 44 (Motor) mm with piping groove Chain operating elements in transparent, white, grey, black or nickel alt. Motor operation 230V (EOM) Operating side right or left Cover caps and end caps in white, grey or black Powder-coated aluminium end profile (white RAL 9016, anodised silver or black RAL 9005) Side guiding available Size range: width 40-280 cm height 35-300 cm
    Technical specification
    • Unique ref.M_Mounting_Profile
    • Product familyroller blinds
    • Product groupinternal sun shading systems
    • TypeObject (single object)
    • Date of publishing2019-06-21
    • Edition number1
    • Height (mm)3000
    • Width (mm)2800
    Related
    • Material mainFabric
    • Material secondaryAluminium
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Blinds
    • IFC classificationBuilding Element
    • Uniclass 2015 CodePr_30_59_07_72
    • Uniclass 2015 DescriptionRoller blinds
    • CSI MasterFormat 2014 Code12 24 13
    • CSI MasterFormat 2014 TitleRoller Window Shades
    • OmniClass Number23-17 21 13 11
    • OmniClass TitleWindow Blinds
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Germany
    Italy
    Luxembourg
    Netherlands
    Switzerland