Publish your products
Classic Hook Big
Classic Hook Big
Classic Hook Big
Classic Hook Big
Classic Hook Big

    Classic Hook Big

    The hook was the first new element that Kauppi & Kauppi added to the family. A simple, pragmatic and functional knob that comes in pairs.

    Specification
    • Measurement:

      29x30x29 mm (WxDxH)

      Material:

      Hook material: Steel

      Finish:

      Colour codes, powder-coating: Black textured (RAL 9005), white (n/a), Sun Yellow textured (RAL 1028), Midnight Blue textured (RAL 5011)

    Technical specification
    • Unique ref.classic-hook-big
    • Product familyHooks
    • Product groupClassic Hook Big
    • TypeObject (single object)
    • Date of publishing2026-03-18
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Hooks & Hangers
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_30_36_59_38
    • Uniclass 2015 DescriptionHolders and hooks
    • CSI MasterFormat 2014 Code41 23 19
    • CSI MasterFormat 2014 TitleHooks
    • OmniClass Number23-21 15 19 13
    • OmniClass TitleCoat Hooks

    Region availability

    Europe Asia North America
    Åland Islands
    Japan
    United States
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit