Publish your products
Tork Xpressnap® Electronic Drive Thru Napkin Dispenser - Countertop
Tork Xpressnap® Electronic Drive Thru Napkin Dispenser - Countertop
Tork Xpressnap® Electronic Drive Thru Napkin Dispenser - Countertop

    Tork Xpressnap® Electronic Drive Thru Napkin Dispenser - Countertop

    The Tork Xpressnap® Electronic Drive Thru Napkin Dispenser – Wall-Mounted, is ideal for limited food operators that offer napkins with take-out or drive-thru orders and where counter space is limited. This compact and modern dispenser is specially designed to be mounted to a wall, and it delivers a preselected number of Tork Xpressnap napkins neatly, quickly, and accurately to staff. Helping operators reduce waste, control costs, and improve hygiene, all while improving workflow.

    • Uses Tork Xpressnap® napkin refills
    • Two dispensing modes: on-demand and automatic replenishment
    • Multiple programmable options help control the number of napkins dispensed, making it easy for staff to comply with napkin protocols
    • Quick Release bracket allows for easy removal from wall surface for easy cleaning Easy to load design: open lid, insert Tork Xpressnap napkin stack, and close.
    • Flexible power options: battery or AC power
    • Made with durable and easy to clean materials that reduce maintenance and labor costs.
    Technical specification
    • Unique ref.272251
    • Product familyXpressnap
    • Product groupCountertop
    • TypeObject (single object)
    • Date of publishing2021-03-11
    • Edition number1
    • Height (mm)19.05
    • Width (mm)21.59
    • Depth (mm)44.45
    Related
    • Material mainPlastic
    • Material secondaryMetal
    • Designed inUnited States
    • Manufactured inChina
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_70_22_75
    • Uniclass 2015 DescriptionSanitary towel dispensers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit