Publish your products
Tork Xpressnap Fit® Tabletop Napkin dispenser
Tork Xpressnap Fit® Tabletop Napkin dispenser
Tork Xpressnap Fit® Tabletop Napkin dispenser

    Tork Xpressnap Fit® Tabletop Napkin dispenser

    Run your business more efficiently. Tork Xpressnap Fit® dispensers are ideal for small chains and independent restaurants that offer napkins at the table or on counter. Our most compact Xpressnap system ever has one-at-a-time napkin dispensing with similar savings in waste and napkins. Tork Xpressnap Fit® not only serves more guests between refills – compared to fast fold and counter fold systems – it also cuts inventory space and reduces un-used napkins thrown-away by more than half. -A full size napkin is folded to fit the small footprint dispenser. -AD-A-Glance® customizable display window serves as an advertising tool to promote your business. -A durable and easy to clean dispenser reduces time for maintenance and protects napkins from dirt and spills. -The level indicator shows when it is time to refill, enabling 100% napkin availability. No more running out of napkins during peak times of day.
    Technical specification
    • Unique ref.272900
    • Product familyTork Xpressnap Image
    • Product groupNapkin
    • TypeObject (single object)
    • Date of publishing2020-04-24
    • Edition number1
    • Height (mm)170
    • Width (mm)113
    • Depth (mm)141
    Related
    • Material mainPC/ABS
    • Material secondaryMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_70_22_62
    • Uniclass 2015 DescriptionPaper towel dispensers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit